Catalog navigation
Выбор CAD модели
Доступные продукты: 30
HELP_VARIABLE
Company
SIEMENS
Description
Circular connector (industrial connector)
Bill of material
6GK19010DB206AA0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB373
Type of interlock
AAB499
Rated surge voltage
kV
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAB789
max. connectable conductor cross-section multiple wire
mm²
AAC207
Material of the contact
AAB917
max. permissible cable diameter
mm
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAB940
min. connectable conductor cross-section multiple wire
mm²
AAC033
min. permissible cable diameter
mm
AAS490
Conductor connection method
AAC108
Degree of protection (IP), mounted
AAC202
Material of the contact coat
AAC820
Min. operating temperature
°C
AAC821
Max. operating temperature
°C
AAD246
Overvoltage category
BAC739
Min. line cross section, flexible
mm²
BAC461
Housing material
AAO847
description of product type
AAP636
Number of poles
BAC676
Max. line cross section, flexible
mm²
AAS491
External cable diameter, min.
mm
AAS492
External cable diameter, max.
mm
AAT080
Pole number
BAA038
min. ambient temperature
°C
BAA039
max. ambient temperature
°C
BAA295
Degree of soiling
BAA419
Cross section of conductor
mm²
BAB888
Design
BAC677
Max. line cross section, rigid
mm²
BAC740
Min. line cross section, rigid
mm²
BAH005
Rated voltage
V
NOCUPEROU
Number of content units per order unit
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
QUANTITYINT
Quantity Scale
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
LINK_TO_3D_IMAGE
Link to 3D Image
Дополнительная информация
CNS
Object Properties:
Order Number: 6GK19010DB206AA0
eclass
27-44-01-02 - Circular connector (for field assembly):
Type of interlock: Threaded joint
Degree of protection (IP), mounted:
Material of the contact coat:
Material of the contact:
Min. operating temperature: -40 °C
Max. operating temperature: 85 °C
Overvoltage category:
description of product type: IE FC M12 Plug PRO (PROFINET)
Conductor connection method: true
Conductor connection method: true
min. operating ambient temperature: -40 °C
max. ambient temperature: 85 °C
Degree of soiling: 2
Design: M12 connector with high protection, 4-pole, D-coded
material of housing: Metal film
27-44-01-15 - Circular connector (set):
27-44-01-16 - Circular connector (for field assembly):
Preview - Generation
Предпросмотр
3D
Измерение
2D