Catalog navigation
Výběr CAD modelu
Available products: 86
HELP_VARIABLE
Company
SIEMENS
Description
Relay for thermistor protection (PTC) 
Bill of material
3RN10101BG00
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB823
max. rated control supply voltage Us
V
AAB957
min. rated control supply voltage Us
V
AAP365
Number of breaking contacts
AAP377
Number of changers
AAP546
Number of making contacts
AAP692
Number of shunt circuits
BAA020
Height
mm
BAB577
Depth
mm
BAC050
Type of actuation
BAC379
Connection type
BAD346
External reset possible
BAD470
detachable terminals present
BAD525
Error storage is possible
BAF016
Width
mm
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 3RN10101BG00
eclass
27-37-15-03 - Relay for thermistor protection (PTC) :
max. rated control supply voltage Us: 110 V
min. rated control supply voltage Us: 110 V
Number of breaking contacts: 0
Number of changers: 2
Number of making contacts: 0
Number of shunt circuits: 1
height: 92 mm
depth: 91 mm
Type of actuation: AC
Connection type: Screw connection
External reset possible: false
detachable terminals present: false
Error storage is possible: false
width: 23 mm
Preview - Generation
Náhled
3D
Dimenze
2D