Catalog navigation
Wybór modelu CAD
Dostępne producty: 150
HELP_VARIABLE
Company
SIEMENS
Description
Fuse switch disconnector
Bill of material
3NP11331JB22
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB387
Designed as main switch
false
AAB388
Designed as load-break switch
true
AAB389
Designed as EMERGENCY-OFF facility
false
AAB391
Designed as safety switch
true
AAB447
Conditional rated short-circuit current Iq
kA
AAB485
Rated permanent current Iu
A
AAB650
suitable for floor fastening
AAB690
suitable for busbar assembly
AAB693
Suitable for fuse inserts
AAB817
max. rated operating voltage Ue with AC
V
AAC052
fuse monitoring present
AAD217
Degree of protection (IP), front side
IP40
AAS574
Rated current [In] for the power loss specification
A
AAS575
Power loss per pole, current-dependent [PlIp]
W
AAT080
Pole number
BAC378
Connection type
BAD687
suitable for frontal mounting
false
BAD817
Design of actuating element
Cover handle
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 3NP11331JB22
eclass
27-37-14-01 - Fuse switch disconnector:
Designed as main switch: false
Designed as load-break switch: true
Designed as EMERGENCY-OFF facility: false
Designed as safety switch: true
Conditional rated short-circuit current Iq: 80 kA
rated permanent current: 160 A
suitable for floor fastening: false
suitable for busbar assembly: true
Suitable for fuse inserts: NH000, NH00
max. rated operating voltage Ue with AC: 690 V
fuse monitoring present: true
Degree of protection (IP), front side: IP40
Rated current [In] for the power loss specification: 160 A
Power loss per pole, current-dependent [PlIp]: 17 W
Pole number: 3
Connection type: Frame clamp
suitable for frontal mounting: false
Design of actuating element: Cover handle
Preview - Generation
Podgląd
3D
Wymiar
2D