Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
SIEMENS
Description
Text panel (HMI)
Bill of material
6AG10554MH082BA0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB506
Width of front
128.0 mm
AAB728
IO-link master present
false
AAB907
max. supply voltage with AC 50 Hz
26.4 V
AAB908
max. supply voltage with AC 60 Hz
26.4 V
AAB909
max. supply voltage with DC
28.8 V
AAC023
min. supply voltage with AC 50 Hz
20.4 V
AAC024
min. supply voltage with AC 60 Hz
20.4 V
AAC025
min. supply voltage with DC
10.0 V
AAC706
number of buttons with LED
0
AAC716
number of system buttons
6
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
°C
AAC857
useable project memory/user memory
0.0 kbyte
AAD217
Degree of protection (IP), front side
IP65
AAO494
Number of HW interfaces Industrial Ethernet
2
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
0
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
0
AAO502
Number of HW interfaces serial RS485
0
AAO503
Number of HW interfaces serial TTY
0
AAO505
Number of HW interfaces Wireless
0
AAO507
Number of HW interfaces, other
0
AAO533
Number of online languages.
2
AAO677
Manufacturer name
Siemens
AAO742
Brand
AAO847
description of product type
TD
AAP424
Number of display characters per line
20
AAP425
Number of display lines
6
AAP466
number of programmable function keys
4
AAP531
Number of levels, password protection
1
AAU731
Manufacturer product family
LOGO!
AAU732
Manufacturer product root
Text display
BAA211
Installation depth
39.0 mm
BAA303
Power loss, static, current-independent [Pls]
2.0 W
BAC078
Supply voltage type
AC/DC
BAC163
Display type
STN
BAC475
Height of front
86.0 mm
BAD085
Formulations present
false
BAD315
Alpha keyboard present
false
BAD395
Messaging system (including buffer and acknowledgement) present
false
BAD396
Message display present
true
BAD400
numeric keyboard present
false
BAD538
Graphic objects representable
false
BAD579
Process value display (output) possible
true
BAD580
Process value provision (input) possible
true
BAD722
suitable for safety functions
false
BAG395
Pressure output present
false
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
85389091
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
LINK_TO_3D_IMAGE
Link to 3D Image
Additional Information
CNS
Object Properties:
Order Number: 6AG10554MH082BA0
eclass
27-33-02-03 - Text panel (HMI):
Width of front: 128 mm
IO-link master present: false
max. supply voltage with AC 50 Hz: 26.4 V
max. supply voltage with AC 60 Hz: 26.4 V
max. supply voltage with DC: 28.8 V
min. supply voltage with AC 50 Hz: 20.4 V
min. supply voltage with AC 60 Hz: 20.4 V
min. supply voltage with DC: 10 V
number of buttons with LED: 0
number of system buttons: 6
Min. operating temperature: -20 °C
Max. operating temperature: 60 °C
useable project memory/user memory: 0 kbyte
Degree of protection (IP), front side: IP65
Number of HW interfaces Industrial Ethernet: 2
Number of HW interfaces parallel: 0
Number of HW interfaces PROFINET: 0
Number of HW interfaces serial RS232: 0
Number of HW interfaces serial RS422: 0
Number of HW interfaces serial RS485: 0
Number of HW interfaces serial TTY: 0
Number of HW interfaces Wireless: 0
Number of HW interfaces, other: 0
Number of online languages.: 2
Manufacturer name: Siemens
Brand: SIPLUS
description of product type: TD
Number of display characters per line: 20
Number of display lines: 6
number of programmable function keys: 4
Number of levels, password protection: 1
Manufacturer product family: LOGO!
Manufacturer product root: Text display
Installation depth: 39 mm
Power loss, static, current-independent [Pls]: 2 W
Supply voltage type: AC/DC
Display type: STN
Height of front: 86 mm
Formulations present: false
Alpha keyboard present: false
Messaging system (including buffer and acknowledgement) present: false
Message display present: true
numeric keyboard present: false
Graphic objects representable: false
Process value display (output) possible: true
Process value provision (input) possible: true
suitable for safety functions: false
Pressure output present: false
Preview - Generation
Náhled
3D
Dimenze
2D