您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
3SE52120LC051CA0
SIEMENS
Electric engineering, automation, process control engineering
Binary sensor technology, safety-related sensor technology
Position switch
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{siemens/27/27-27/27-27-06/27-27-06-01.prj},{NB=3SE52120LC051CA0},{MANUID=3SE52120LC051CA0},{AAB423=0},{AAB462=MIN},{AAB465=MIN},{AAB466=6},{AAB478=0.55},{AAB481=3.0},{AAB906=85},{AAC022=-25},{AAP365=2},{AAP377=0},{AAP546=1},{AAP666=2},{BAD823=31.0},{BAD849=33.0},{BAD856=76.0},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85365080},{SUPPLIERALTNO=3SE5212-0LC05-1CA0},{IMAGE=../../../_pool_/4e/0e/g_nsa0_xx_03010p.png},{DESCSHORT=Position switch, anti-corrosion protection metal encl. EN50047, 31 mm},{DESCLONG=Position switch with increased corrosion protection Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/2 NC quick action contacts with plunger},{EAN=4011209862227}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 378
HELP_VARIABLE
Company
SIEMENS
Description
Position switch (Type 1)
Bill of material
3SE52120LC051CA0
MANUID
Product number of the Manufacturer
3SE52120LC051CA0
3SE52120LC051CA0
SUPPLIERALTNO
Alternative product number
3SE5212-0LC05-1CA0
3SE5212-0LC05-1CA0
IMAGE
image
DESCSHORT
Short Description
Position switch, anti-corrosion protection metal encl. EN50047, 31 mm
Position switch, anti-corrosion protection metal encl. EN50047, 31 mm
DESCLONG
Long Description
Position switch with increased corrosion protection Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/2 NC quick action contacts with plunger
Position switch with increased corrosion protection Metal enclosure according to EN 50047, 31 mm Device connection 1 x (M20 x 1.5) 1 NO/2 NC quick action contacts with plunger
EAN
4011209862227
4011209862227
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
Position switch with increased corrosion protection Metal enclosure accord
Position switch with increased corrosion protection Metal enclosure accord
AAB400
Interface design
Without
AAB423
Electronic output
0
AAB462
rated operating current Ie with AC-15, 125 V
A
AAB465
rated operating current (with AC-15, 230 V)
A
AAB466
rated operating current Ie with AC-15, 24 V
6
6
A
AAB478
Rated operating current Ie DC-13, 125 V
0.55
0.55
A
AAB481
Rated operating current Ie DC-13, 24 V
3.0
3.0
A
AAB504
Housing coating
lacquered
lacquered
AAB906
max. ambient temperature during operation
85
85
°C
AAC022
min. ambient temperature during operation
-25
-25
°C
AAC214
Forced opening
true
true
AAM460
housing (according to norm)
gemäß Norm
gemäß Norm
AAP365
Number of breaking contacts
2
2
AAP377
Number of changers
0
0
AAP546
Number of making contacts
1
1
AAP666
Number of safety-related auxiliary contacts
2
2
BAC915
Switch function
On/Off
On/Off
BAD722
suitable for safety functions
true
true
BAD823
Width of sensor
31.0
31.0
mm
BAD831
Design of electrical connection
Screw connection
Screw connection
BAD833
Explosion protection categories for gases
none
none
BAD840
Housing construction form
Block
Block
BAD849
Height of sensor
33.0
33.0
mm
BAD856
Length of sensor
76.0
76.0
mm
BAG101
Status display present
false
false
BAG975
Protection type IP
IP67
IP67
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
1
QUANTITYINT
Quantity Scale
1
1
COO
Country of origin
DE
DE
CTC
Customs tariff number
85365080
85365080
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number:
3SE52120LC051CA0
eclass
27-27-06-01 - Position switch without safety function:
Interface design:
Without
Electronic output:
0
rated operating current Ie with AC-15, 24 V:
6
A
Rated operating current Ie DC-13, 125 V:
0.55
A
Rated operating current Ie DC-13, 24 V:
3
A
Housing coating:
lacquered
max. ambient temperature during operation:
85
°C
min. ambient temperature during operation:
-25
°C
Forced opening:
true
housing (according to norm):
gemäß Norm
Number of breaking contacts:
2
Number of changers:
0
Number of making contacts:
1
Number of safety-related auxiliary contacts:
2
Switch function:
On/Off
suitable for safety functions:
true
Width of sensor:
31
mm
Design of electrical connection:
Screw connection
Explosion protection categories for gases:
none
Housing construction form:
Block
Height of sensor:
33
mm
Length of sensor:
76
mm
Status display present:
false
degree of protection:
IP67
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D