카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 99
HELP_VARIABLE
Company
SIEMENS
Description
Field bus, decentralized peripheral - communications module
Bill of material
6ES71511CA000AB0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB728
IO-link master present
AAB909
max. supply voltage with DC
V
AAC025
min. supply voltage with DC
V
AAO507
Number of HW interfaces, other
AAM271
wall mounting/direct mounting possible
AAM479
supported protocol
AAO677
Manufacturer name
AAO742
Brand
AAO847
description of product type
AAU731
Manufacturer product family
AAU732
Manufacturer product root
BAA020
Height
mm
BAA303
Power loss, static, current-independent [Pls]
W
BAB577
Depth
mm
BAC078
Supply voltage type
BAD087
Corresponding operating medium (Ex ia)
BAD088
Corresponding operating medium (Ex ib)
BAD293
Front installation possible
BAD296
Rack-assembly possible
BAD304
Bearing track assembly possible
BAD347
Field bus connection possible via separate bus couplers
BAD574
Potential separation present
true
BAD669
System components present
true
BAD722
suitable for safety functions
BAD834
Explosion protected category for dusts
BAD833
Explosion protection categories for gases
BAF016
Width
mm
BAG975
Protection type IP
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
추가 정보
CNS
Object Properties:
Order Number: 6ES71511CA000AB0
eclass
27-24-26-08 - Field bus, decentralized peripheral - communications module:
IO-link master present: false
max. supply voltage with DC: 28.8 V
min. supply voltage with DC: 20 V
wall mounting/direct mounting possible: false
supported protocol:
Manufacturer name: Siemens
Brand: SIMATIC
description of product type: IM 151-1 Basic
Manufacturer product family: ET 200S
Manufacturer product root: Interface module
height: 120 mm
Power loss, static, current-independent [Pls]: 2 W
depth: 75 mm
Supply voltage type: DC
Corresponding operating medium (Ex ia): false
Corresponding operating medium (Ex ib): false
Front installation possible: true
Rack-assembly possible: true
Bearing track assembly possible: true
Field bus connection possible via separate bus couplers: false
Potential separation present: true
System components present: true
suitable for safety functions: false
Explosion protection categories for gases: ATEX gas-ex-protection, Cat. 3
Explosion protected category for dusts:
width: 45 mm
degree of protection: IP20
미리보기 - 생성
프리뷰
3D
치수도
2D