Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 52
HELP_VARIABLE
Company
SIEMENS
Description
Field bus, decentralized peripheral - basic device
Bill of material
6ES71548FX000AB0
MANUID
Product number of the Manufacturer
6ES71548FX000AB0
SUPPLIERALTNO
Alternative product number
6ES7154-8FX00-0AB0
IMAGE
image
../../../_pool_/5d/7b/g_st70_xx_00852p.png
DESCSHORT
Short Description
SIMATIC ET 200pro IM 154-8FX PN/DP CPU
DESCLONG
Long Description
SIMATIC DP, IM154-8FX PN/DP CPU f. ET200 PRO, 1.5 MB work memory, Int. PROFINET interface, Int. PROFIBUS DP master/slave interface Degree of protection IP65/67, Micro Memory Card and Connection module required
EAN
4025515080312
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
SIMATIC DP, IM154-8FX PN/DP CPU f. ET200 PRO, 1.5 MB work memory, Int. PRO
AAB728
IO-link master present
false
AAB848
max. input voltage with DC
28.8
V
AAB852
max. input current with DC
A
AAB977
min. input voltage with DC
20.0
V
AAC073
Performance level acc. to EN ISO 13849-1
E
AAF768
web-server present
true
AAM151
pluggable module (communication module) present
true
AAM271
wall mounting/direct mounting possible
true
AAO382
Functional safety (SIL)
SIL 3
AAO494
Number of HW interfaces Industrial Ethernet
1
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
1
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
0
AAO502
Number of HW interfaces serial RS485
1
AAO503
Number of HW interfaces serial TTY
0
AAO505
Number of HW interfaces Wireless
0
AAO507
Number of HW interfaces, other
0
AAO677
Manufacturer name
Siemens
AAO742
Brand
SIMATIC
AAO847
description of product type
IM 154-8FX PN/DP CPU
AAP702
Number of slots
16
AAU731
Manufacturer product family
ET 200pro
AAU732
Manufacturer product root
Central processing unit
BAA020
Height
130.0
mm
BAA303
Power loss, static, current-independent [Pls]
9.0
W
BAB577
Depth
65.0
mm
BAC065
Input voltage, type
DC
BAD087
Corresponding operating medium (Ex ia)
false
BAD088
Corresponding operating medium (Ex ib)
false
BAD217
plug-in modules, analog E/A present
true
BAD218
plug-in modules, digital E/A present
true
BAD219
plug-in modules, function and technology modules present
true
BAD221
plug-in modules, other present
true
BAD222
plug-in modules, central modules present
true
BAD304
Bearing track assembly possible
true
BAD331
Bus coupler for modular station build-up present
true
BAD347
Field bus connection possible via separate bus couplers
true
BAD372
Integrated current supply present
false
BAD403
Optical interface present
false
BAD574
Potential separation present
true
BAD669
System components present
true
BAD722
suitable for safety functions
true
BAD831
Design of electrical connection
Connector 7/8 Inch
BAD833
Explosion protection categories for gases
ATEX Gas-Ex-Schutz, Kat. 3G
BAD834
Explosion protected category for dusts
ohne
BAD854
Category safety pursuant to EN 954-1
4
BAF016
Width
135.0
mm
BAG975
Protection type IP
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
85389091
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
Additional Information
ETIM 10.0
Fieldbus, decentr. periphery - basic appliance:
IO link master: false
Input voltage DC: 28.8 V
With pluggable modules, communication modules: true
Wall mounting/direct mounting: true
Number of HW-interfaces industrial Ethernet: 1
Number of HW-interfaces parallel: 0
Number of interfaces PROFINET: 1
Number of HW-interfaces RS-232: 0
Number of HW-interfaces RS-422: 0
Number of HW-interfaces RS-485: 1
Number of HW-interfaces serial TTY: 0
Number of HW-interfaces wireless: 0
Number of HW-interfaces other: 0
Number of slots: 16
Depth: 65 mm
Type of voltage (input voltage): DC
Appendant operation agent (Ex ia): false
Appendant operation agent (Ex ib): false
With pluggable modules, analogue I/O: true
With pluggable modules, digital I/O: true
With pluggable modules, function and technology modules: true
With pluggable modules, others: true
With pluggable modules, central modules: true
Suitable for rail mounting: true
With bus coupler for modular station connection: true
Fieldbus connection over separate bus coupler possible: true
With integrated power supply: false
With optical interface: false
With potential separation: true
System accessory: true
Suitable for safety functions: true
Type of electric connection: Connector 7/8 Inch
Explosion safety category for gas: ATEX Gas-Ex-Schutz, Kat. 3G
Explosion safety category for dust: ohne
Degree of protection (IP):
Performance level according to EN ISO 13849-1: E
SIL according to IEC 61508: SIL 3
ETIM 7.0
Fieldbus, decentr. periphery - basic appliance:
IO link master: false
Input voltage at DC: 28.8 V
With pluggable modules, communication modules: true
Wall mounting/direct mounting: true
Number of HW-interfaces industrial Ethernet: 1
Number of HW-interfaces parallel: 0
Number of interfaces PROFINET: 1
Number of HW-interfaces RS-232: 0
Number of HW-interfaces RS-422: 0
Number of HW-interfaces RS-485: 1
Number of HW-interfaces serial TTY: 0
Number of HW-interfaces Wireless: 0
Number of HW-interfaces other: 0
Number of slots: 16
Depth: 65 mm
Type of voltage (input voltage): DC
Appendant operation agent (Ex ia): false
Appendant operation agent (Ex ib): false
With pluggable modules, analogue I/O: true
With pluggable modules, digital I/O: true
With pluggable modules, function and technology modules: true
With pluggable modules, others: true
With pluggable modules, central modules: true
Rail mounting possible: true
With bus coupler for modular station connection: true
Fieldbus connection over separate bus coupler possible: true
With integrated power supply: false
With optical interface: false
With potential separation: true
System accessory: true
Suitable for safety functions: true
Type of electric connection: Connector 7/8 Inch
Explosion safety category for gas: ATEX Gas-Ex-Schutz, Kat. 3G
Explosion safety category for dust: ohne
Degree of protection (IP):
Performance level acc. EN ISO 13849-1: E
SIL according to IEC 61508: SIL 3
Category according to EN 954-1: 4
CNS
Object Properties:
Order Number: 6ES71548FX000AB0
ETIM 8.0
Fieldbus, decentr. periphery - basic appliance:
IO link master: false
Input voltage at DC: 28.8 V
With pluggable modules, communication modules: true
Wall mounting/direct mounting: true
Number of HW-interfaces industrial Ethernet: 1
Number of HW-interfaces parallel: 0
Number of interfaces PROFINET: 1
Number of HW-interfaces RS-232: 0
Number of HW-interfaces RS-422: 0
Number of HW-interfaces RS-485: 1
Number of HW-interfaces serial TTY: 0
Number of HW-interfaces Wireless: 0
Number of HW-interfaces other: 0
Number of slots: 16
Depth: 65 mm
Type of voltage (input voltage): DC
Appendant operation agent (Ex ia): false
Appendant operation agent (Ex ib): false
With pluggable modules, analogue I/O: true
With pluggable modules, digital I/O: true
With pluggable modules, function and technology modules: true
With pluggable modules, others: true
With pluggable modules, central modules: true
Rail mounting possible: true
With bus coupler for modular station connection: true
Fieldbus connection over separate bus coupler possible: true
With integrated power supply: false
With optical interface: false
With potential separation: true
System accessory: true
Suitable for safety functions: true
Type of electric connection: Connector 7/8 Inch
Explosion safety category for gas: ATEX Gas-Ex-Schutz, Kat. 3G
Explosion safety category for dust: ohne
Degree of protection (IP):
Performance level according to EN ISO 13849-1: E
SIL according to IEC 61508: SIL 3
ETIM 9.0
Fieldbus, decentr. periphery - basic appliance:
IO link master: false
Input voltage DC: 28.8 V
With pluggable modules, communication modules: true
Wall mounting/direct mounting: true
Number of HW-interfaces industrial Ethernet: 1
Number of HW-interfaces parallel: 0
Number of interfaces PROFINET: 1
Number of HW-interfaces RS-232: 0
Number of HW-interfaces RS-422: 0
Number of HW-interfaces RS-485: 1
Number of HW-interfaces serial TTY: 0
Number of HW-interfaces wireless: 0
Number of HW-interfaces other: 0
Number of slots: 16
Depth: 65 mm
Type of voltage (input voltage): DC
Appendant operation agent (Ex ia): false
Appendant operation agent (Ex ib): false
With pluggable modules, analogue I/O: true
With pluggable modules, digital I/O: true
With pluggable modules, function and technology modules: true
With pluggable modules, others: true
With pluggable modules, central modules: true
Rail mounting possible: true
With bus coupler for modular station connection: true
Fieldbus connection over separate bus coupler possible: true
With integrated power supply: false
With optical interface: false
With potential separation: true
System accessory: true
Suitable for safety functions: true
Type of electric connection: Connector 7/8 Inch
Explosion safety category for gas: ATEX Gas-Ex-Schutz, Kat. 3G
Explosion safety category for dust: ohne
Degree of protection (IP):
Performance level according to EN ISO 13849-1: E
SIL according to IEC 61508: SIL 3
eclass
27-24-26-07 - Field bus, decentralized peripheral - basic device:
IO-link master present: false
max. input voltage with DC: 28.8 V
min. input voltage with DC: 20 V
Performance level acc. to EN ISO 13849-1: E
web-server present: true
pluggable module (communication module) present: true
wall mounting/direct mounting possible: true
safety integrity level (SIL): SIL 3
Number of HW interfaces Industrial Ethernet: 1
Number of HW interfaces parallel: 0
Number of HW interfaces PROFINET: 1
Number of HW interfaces serial RS232: 0
Number of HW interfaces serial RS422: 0
Number of HW interfaces serial RS485: 1
Number of HW interfaces serial TTY: 0
Number of HW interfaces Wireless: 0
Number of HW interfaces, other: 0
Manufacturer name: Siemens
Brand: SIMATIC
description of product type: IM 154-8FX PN/DP CPU
Number of slots: 16
Manufacturer product family: ET 200pro
Manufacturer product root: Central processing unit
height: 130 mm
Power loss, static, current-independent [Pls]: 9 W
depth: 65 mm
Input voltage, type: DC
Corresponding operating medium (Ex ia): false
Corresponding operating medium (Ex ib): false
plug-in modules, analog E/A present: true
plug-in modules, digital E/A present: true
plug-in modules, function and technology modules present: true
plug-in modules, other present: true
plug-in modules, central modules present: true
Bearing track assembly possible: true
Bus coupler for modular station build-up present: true
Field bus connection possible via separate bus couplers: true
Integrated current supply present: false
Optical interface present: false
Potential separation present: true
System components present: true
suitable for safety functions: true
Design of electrical connection: Connector 7/8 Inch
Explosion protection categories for gases: ATEX Gas-Ex-Schutz, Kat. 3G
Explosion protected category for dusts: ohne
Category safety pursuant to EN 954-1: 4
width: 135 mm
degree of protection:
Preview - Generation
Preview
3D
Dimension
2D