Catalog navigation
Seleção de modelos em CAD
Available products: 23
HELP_VARIABLE
Company
SIEMENS
Description
Field bus, decentralized peripheral - function-/technology module
Bill of material
6AG21386AA001BA0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB604
frequency measurement possible
AAB614
function block automatic reset present
false
AAB615
function block contactless-acting protective devices present
false
AAB616
function block operating mode selection present
false
AAB617
function block access control present
false
AAB728
IO-link master present
false
AAB909
max. supply voltage with DC
V
AAC025
min. supply voltage with DC
V
AAC109
contactor control functional block present
false
AAL555
function block affirm pushbutton present
AAL556
function block 2-hand switching present
AAM271
wall mounting/direct mounting possible
AAM357
function block restart blockage present
AAO494
Number of HW interfaces Industrial Ethernet
0
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
0
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
AAO502
Number of HW interfaces serial RS485
AAO503
Number of HW interfaces serial TTY
0
AAO505
Number of HW interfaces Wireless
0
AAO507
Number of HW interfaces, other
0
AAO677
Manufacturer name
AAO742
Brand
AAO847
description of product type
AAU731
Manufacturer product family
AAU732
Manufacturer product root
BAA020
Height
mm
BAA303
Power loss, static, current-independent [Pls]
W
BAB577
Depth
mm
BAC078
Supply voltage type
BAD087
Corresponding operating medium (Ex ia)
BAD088
Corresponding operating medium (Ex ib)
BAD293
Front installation possible
BAD296
Rack-assembly possible
BAD304
Bearing track assembly possible
BAD347
Field bus connection possible via separate bus couplers
BAD398
Emergency shutdown present
false
BAD403
Optical interface present
false
BAD669
System components present
true
BAD722
suitable for safety functions
false
BAD833
Explosion protection categories for gases
BAD834
Explosion protected category for dusts
BAF016
Width
mm
BAG975
Protection type IP
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
QUANTITYINT
Quantity Scale
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 6AG21386AA001BA0
eclass
27-24-26-05 - Field bus, decentralized peripheral - function-/technology module:
frequency measurement possible:
function block automatic reset present: false
function block contactless-acting protective devices present: false
function block operating mode selection present: false
function block access control present: false
IO-link master present: false
max. supply voltage with DC: 28.8 V
min. supply voltage with DC: 19 V
contactor control functional block present: false
function block affirm pushbutton present: false
function block 2-hand switching present: false
wall mounting/direct mounting possible: false
function block restart blockage present: false
Number of HW interfaces Industrial Ethernet: 0
Number of HW interfaces parallel: 0
Number of HW interfaces PROFINET: 0
Number of HW interfaces serial RS232: 0
Number of HW interfaces serial RS422: 0
Number of HW interfaces serial RS485: 0
Number of HW interfaces serial TTY: 0
Number of HW interfaces Wireless: 0
Number of HW interfaces, other: 0
Manufacturer name: Siemens
Brand: SIPLUS
description of product type: TM Count 1x24V
Manufacturer product family: ET 200SP
Manufacturer product root: Technology module
height: 73 mm
Power loss, static, current-independent [Pls]: 1 W
depth: 58 mm
Supply voltage type: DC
Corresponding operating medium (Ex ia): false
Corresponding operating medium (Ex ib): false
Front installation possible: true
Rack-assembly possible: true
Bearing track assembly possible: true
Field bus connection possible via separate bus couplers:
Emergency shutdown present: false
Optical interface present: false
System components present: true
suitable for safety functions: false
Explosion protection categories for gases:
Explosion protected category for dusts: ohne
width: 15 mm
degree of protection: IP20
Preview - Generation
Visualização
3D
Dimensão
2D