Catalog navigation
Výběr CAD modelu
Available products: 186
HELP_VARIABLE
Company
SIEMENS
Description
SPS cable connection
Bill of material
6ES73683BB010AA0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB418
Design of the electrical connection, field side
AAB419
Design of the electrical connection, housing side
AAB639
suitable for analog signals
AAB643
suitable for PLC output card
AAB651
suitable for digital signals
AAB654
suitable for PLC input card
AAO677
Manufacturer name
AAP380
number of channels
AAP805
Product name
AAO847
description of product type
AAO742
Brand
AAT080
Pole number
AAU731
Manufacturer product family
AAU732
Manufacturer product root
BAA018
Length
mm
BAC426
Function
BAI969
Length
m
NOCUPEROU
Number of content units per order unit
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 6ES73683BB010AA0
eclass
27-24-22-20 - SPS cable connection:
Design of the electrical connection (head 1):
Design of the electrical connection (head 2):
suitable for analog signals: true
suitable for PLC output card: false
suitable for digital signals: true
suitable for PLC input card: false
Manufacturer name: Siemens
Brand: SIMATIC
description of product type: IM 360/361
Product name:
Manufacturer product family: S7-300
Manufacturer product root: Connection cable
length: 1000 mm
Function: PLC expansion
Length: 1 m
Preview - Generation
Náhled