Catalog navigation
CAD Model seçimi
Uygun ürünler: 22
HELP_VARIABLE
Company
SIEMENS
Description
SPS system power supply
Bill of material
6ES74050DA020AA0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB806
max. output voltage with DC
V
AAB812
max. output current with DC
A
AAB846
max. input voltage with AC 50 Hz
V
AAB847
max. input voltage with AC 60 Hz
V
AAB848
max. input voltage with DC
V
AAB849
max. input current with AC 50 Hz
A
AAB850
max. input current with AC 60 Hz
A
AAB852
max. input current with DC
A
AAB949
min. output voltage with DC
V
AAB975
min. input voltage with AC 50 Hz
V
AAB976
min. input voltage with AC 60 Hz
V
AAB977
min. input voltage with DC
V
AAO677
Manufacturer name
Siemens
AAO742
Brand
AAO847
description of product type
AAU731
Manufacturer product family
AAU732
Manufacturer product root
Power supply module
BAA020
Height
mm
BAA303
Power loss, static, current-independent [Pls]
W
BAB577
Depth
mm
BAB968
Output voltage type
DC
BAC065
Input voltage, type
BAD582
Redundancy-compatible present
BAD722
suitable for safety functions
false
BAF016
Width
mm
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
85044090
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
Additional Information
CNS
Object Properties:
Order Number: 6ES74050DA020AA0
eclass
27-24-22-09 - SPS system power supply:
max. output voltage with DC: 24 V
max. input voltage with DC: 72 V
max. input current with DC: 2 A
min. output voltage with DC: 5 V
min. input voltage with DC: 19 V
Manufacturer name: Siemens
Brand: SIMATIC
description of product type: PS 405
Manufacturer product family: S7-400
Manufacturer product root: Power supply module
height: 290 mm
Power loss, static, current-independent [Pls]: 16 W
depth: 217 mm
Output voltage type: DC
Input voltage, type: DC
Redundancy-compatible present: false
suitable for safety functions: false
width: 25 mm
Preview - Generation
Öngörünüm
3D
Boyut
2D