Catalog navigation
CAD模型選擇
可提供的產品: 122
HELP_VARIABLE
Company
SIEMENS
Description
SPS communication module
Bill of material
6ES72411CH320XB0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB728
IO-link master present
AAO382
Functional safety (SIL)
AAC073
Performance level acc. to EN ISO 13849-1
AAF768
web-server present
AAM479
supported protocol
AAM480
transmission standard
AAO494
Number of HW interfaces Industrial Ethernet
AAO495
Number of HW interfaces parallel
BAD854
Category safety pursuant to EN 954-1
AAO496
Number of HW interfaces PROFINET
AAO500
Number of HW interfaces serial RS232
AAO501
Number of HW interfaces serial RS422
AAO502
Number of HW interfaces serial RS485
AAO503
Number of HW interfaces serial TTY
AAO505
Number of HW interfaces Wireless
AAO507
Number of HW interfaces, other
AAO677
Manufacturer name
AAO742
Brand
AAS148
Transmission rate
Bd
AAO847
description of product type
AAU731
Manufacturer product family
AAU732
Manufacturer product root
BAA020
Height
mm
BAA303
Power loss, static, current-independent [Pls]
W
BAB577
Depth
mm
BAD087
Corresponding operating medium (Ex ia)
BAD088
Corresponding operating medium (Ex ib)
BAD403
Optical interface present
BAD574
Potential separation present
BAD582
Redundancy-compatible present
BAD722
suitable for safety functions
BAD833
Explosion protection categories for gases
BAD834
Explosion protected category for dusts
BAF016
Width
mm
BAF502
Type of communication
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
REACH_INFORMATION
REACH information
REACH information
Additional Information
CNS
Object Properties:
Order Number: 6ES72411CH320XB0
eclass
27-24-22-08 - SPS communication module:
IO-link master present: false
Performance level acc. to EN ISO 13849-1:
web-server present: false
supported protocol:
transmission standard:
safety integrity level (SIL):
Number of HW interfaces Industrial Ethernet: 0
Number of HW interfaces parallel: 0
Number of HW interfaces PROFINET: 0
Number of HW interfaces serial RS232: 0
Number of HW interfaces serial RS422: 1
Number of HW interfaces serial RS485: 1
Number of HW interfaces serial TTY: 0
Number of HW interfaces Wireless: 0
Number of HW interfaces, other: 0
Manufacturer name: Siemens
Brand: SIMATIC
description of product type: CM 1241 RS 422 / 485
Transmission rate: 9600.0 Bd
Manufacturer product family: S7-1200
Manufacturer product root: Communication module
height: 100 mm
Power loss, static, current-independent [Pls]: 1 W
depth: 75 mm
Corresponding operating medium (Ex ia): false
Corresponding operating medium (Ex ib): false
Optical interface present: false
Potential separation present: true
Redundancy-compatible present: false
suitable for safety functions: false
Explosion protection categories for gases: ATEX gas-ex-protection, Cat. 3
Explosion protected category for dusts: ohne
Category safety pursuant to EN 954-1:
width: 30 mm
Type of communication: serial
Preview - Generation
預覽
3D
尺寸
2D