您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
6ES73501AH030AE0
SIEMENS
Electric engineering, automation, process control engineering
Control
Programmable logic control (SPS)
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{siemens/27/27-24/27-24-22/27-24-22-05.prj},{NB=6ES73501AH030AE0},{MANUID=6ES73501AH030AE0},{BAA020=125.0},{BAA303=5.0},{BAB577=120.0},{BAF016=40.0},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85389091},{SUPPLIERALTNO=6ES7350-1AH03-0AE0},{IMAGE=../../../_pool_/d3/b0/p_st70_xx_02435p.png},{DESCSHORT=SIMATIC S7-300 FM 350-1 Up to 500 kHz},{DESCLONG=SIMATIC S7-300, Counter module FM 350-1 for S7-300, Counter functions up to 500 kHz 1 channel for connection of 5 V and 24 V incremental encoders Isochronous mode Measuring range types incl. configuration package on CD},{EAN=4025515069324},{MANUNAME=Siemens},{MANUTYPEDESC=SIMATIC S7-300, Counter module FM 350-1 for S7-300, Counter functions up t},{AAO677=Siemens}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 30
HELP_VARIABLE
Company
SIEMENS
Description
SPS functional/technological module
Bill of material
6ES73501AH030AE0
MANUID
Product number of the Manufacturer
6ES73501AH030AE0
6ES73501AH030AE0
SUPPLIERALTNO
Alternative product number
6ES7350-1AH03-0AE0
6ES7350-1AH03-0AE0
IMAGE
image
DESCSHORT
Short Description
SIMATIC S7-300 FM 350-1 Up to 500 kHz
SIMATIC S7-300 FM 350-1 Up to 500 kHz
DESCLONG
Long Description
SIMATIC S7-300, Counter module FM 350-1 for S7-300, Counter functions up to 500 kHz 1 channel for connection of 5 V and 24 V incremental encoders Isochronous mode Measuring range types incl. configuration package on CD
SIMATIC S7-300, Counter module FM 350-1 for S7-300, Counter functions up to 500 kHz 1 channel for connection of 5 V and 24 V incremental encoders Isochronous mode Measuring range types incl. configuration package on CD
EAN
4025515069324
4025515069324
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
SIMATIC S7-300, Counter module FM 350-1 for S7-300, Counter functions up t
SIMATIC S7-300, Counter module FM 350-1 for S7-300, Counter functions up t
AAO677
Manufacturer name
Siemens
AAO742
Brand
SIMATIC
SIMATIC
AAO847
description of product type
FM 350-1
FM 350-1
AAU731
Manufacturer product family
S7-300
S7-300
AAU732
Manufacturer product root
Counter module
Counter module
BAA020
Height
125.0
125.0
mm
BAA303
Power loss, static, current-independent [Pls]
5.0
5.0
W
BAB577
Depth
120.0
120.0
mm
BAD087
Corresponding operating medium (Ex ia)
false
BAD088
Corresponding operating medium (Ex ib)
false
BAD582
Redundancy-compatible present
false
BAD722
suitable for safety functions
false
BAD833
Explosion protection categories for gases
ATEX Gas-Ex-Schutz, Kat. 3G
BAD834
Explosion protected category for dusts
ohne
BAF016
Width
40.0
40.0
mm
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
DE
CTC
Customs tariff number
85389091
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
Additional Information
CNS
Object Properties:
Order Number:
6ES73501AH030AE0
eclass
27-24-22-05 - SPS functional/technological module:
Manufacturer name:
Siemens
Brand:
SIMATIC
description of product type:
FM 350-1
Manufacturer product family:
S7-300
Manufacturer product root:
Counter module
height:
125
mm
Power loss, static, current-independent [Pls]:
5
W
depth:
120
mm
Corresponding operating medium (Ex ia):
false
Corresponding operating medium (Ex ib):
false
Redundancy-compatible present:
false
suitable for safety functions:
false
Explosion protection categories for gases:
ATEX Gas-Ex-Schutz, Kat. 3G
Explosion protected category for dusts:
ohne
width:
40
mm
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D