Catalog navigation
Výběr CAD modelu
Available products: 99
HELP_VARIABLE
Company
SIEMENS
Description
Current transformer
Bill of material
4NC51220DE21
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB508
Width of the opening
mm
AAB719
Height of the opening
mm
AAC034
shock-hazard protection present
AAC047
copper rail present
AAC078
Primary rated current In
A
AAC112
Secondary rated apparent power
V·A
AAC113
Secondary rated current
A
AAO651
Standard accuracy class
AAP640
Number of primary inputs
AAT146
Turns ratio of current transducer
BAB888
Design
BAD634
Certification
false
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
QUANTITYINT
Quantity Scale
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 4NC51220DE21
eclass
27-21-09-02 - Current transformer:
Width of the opening: 20 mm
Height of the opening: 20 mm
shock-hazard protection present: true
copper rail present:
Primary rated current In: 200 A
Secondary rated apparent power: 5 V·A
Secondary rated current: 1 A
Standard accuracy class: class 0.5
Turns ratio of current transducer: 200/1
Design: detachable current converter
Certification: false
Preview - Generation
Náhled
3D
Dimenze
2D