Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
SIEMENS
Description
Thermostat (electrical cabinet)
Bill of material
8MR21701A
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB220
Lowest value setting range - Temperature
°C
AAB500
Rated current In
10.0 A
AAB516
digital display present
false
AAB550
Greatest value setting range - Temperature
°C
AAC046
hygrostat present
false
BAD899
Design of control element
Changeover contact (NO/NC)
BAG640
Assembly type
clamp
BAH005
Rated voltage
230 V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
FR
CTC
Customs tariff number
90321080
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
追加の情報
CNS
Object Properties:
Order Number: 8MR21701A
eclass
27-21-07-07 - Thermostat (electrical cabinet):
Lowest value setting range - Temperature: 5 °C
Rated current In: 10 A
digital display present: false
Greatest value setting range - Temperature: 60 °C
hygrostat present: false
rated current: 10 A
switching element function: Changeover contact (NO/NC)
Assembly type: clamp
rated voltage: 230 V
Preview - Generation
プレビュー
3D
情報
2D