카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 4
HELP_VARIABLE
Company
SIEMENS
Description
Electrical cabinet luminaire (electrical cabinet)
Bill of material
8MR22001B
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB414
Design of the electrical connection
Plug/coupler
AAB768
light sensor present
false
AAB771
magnetic fastening present
BAA018
Length
351.0 mm
BAB664
Material
Plastic
BAC534
Lamp performance
5 W
BAD180
plug socket present
false
BAD340
On-Off switch present
true
BAD925
Design of radiation source
LED
BAG975
Protection type IP
IP20
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
추가 정보
CNS
Object Properties:
Order Number: 8MR22001B
eclass
27-18-28-08 - Electrical cabinet luminaire (electrical cabinet):
Design of the electrical connection: Plug/coupler
light sensor present: false
magnetic fastening present: false
material: Plastic
Lamp performance: 5 W
plug socket present: false
On-Off switch present: true
Design of radiation source: LED
degree of protection: IP20
27-18-92-41 - Electrical cabinet luminaire (electrical cabinet):
Design of the electrical connection: Plug/coupler
light sensor present: false
magnetic fastening present: false
length: 351 mm
material: Plastic
Lamp performance: 5 W
plug socket present: false
On-Off switch present: true
Design of radiation source: LED
degree of protection: IP20
미리보기 - 생성
프리뷰
3D
치수도
2D