Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
SIEMENS
Description
Indicator light for distribution board
Bill of material
5TE5800
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAF860
lamp socket
Not applicable
AAG331
color of lamp hood
AAT083
Width in units of measurement
1
BAA211
Installation depth
64.0 mm
BAD915
Voltage type
BAD925
Design of radiation source
LED
BAG975
Protection type IP
IP20
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
QUANTITYINT
Quantity Scale
COO
Country of origin
RO
CTC
Customs tariff number
85389099
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 5TE5800
eclass
27-14-23-24 - Indicator light for distribution board:
lamp socket: Not applicable
color of lamp hood: red
Width in units of measurement: 1
Installation depth: 64 mm
Voltage type: AC
Design of radiation source: LED
degree of protection: IP20
Preview - Generation
Преглед
3D
Размер
2D