Catalog navigation
Seleção de modelos em CAD
Available products: 29
HELP_VARIABLE
Company
SIEMENS
Description
Installation relay for distribution board
Bill of material
5TT42053
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAC962
Min. supply voltage
V
AAC965
Max. supply voltage
V
AAF726
rated current
16.0 A
AAF818
max. incandescent lamp load
1200 W
AAF820
max. load fluorescent lamp
400 V·A
AAF823
max. switching current (cos phi = 0.6)
16 A
AAF835
number of normally closed contacts
AAF836
number of normally open contacts
AAF837
number of change-over contacts
AAF838
max. frequency control voltage 1
50.0 Hz
AAF839
max. control voltage 1
V
AAF840
min. control voltage 1
V
AAF841
min. frequency control voltage 1
50.0 Hz
AAS574
Rated current [In] for the power loss specification
16.0 A
AAS575
Power loss per pole, current-dependent [PlIp]
1 W
AAT083
Width in units of measurement
1
BAA211
Installation depth
90.0 mm
BAC078
Supply voltage type
AC
BAC079
Control voltage type 1
BAG640
Assembly type
DIN track
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
RO
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 5TT42053
eclass
27-14-23-09 - Installation relay for distribution board:
min. supply voltage: 400 V
max. supply voltage: 400 V
rated current: 16 A
max. incandescent lamp load: 1200 W
max. load fluorescent lamp: 400 V·A
max. switching current (cos phi = 0.6): 16 A
number of normally closed contacts: 1
number of normally open contacts: 1
number of change-over contacts: 0
max. frequency control voltage 1: 50 Hz
max. control voltage 1: 12 V
min. control voltage 1: 12 V
min. frequency control voltage 1: 50 Hz
Rated current [In] for the power loss specification: 16 A
Power loss per pole, current-dependent [PlIp]: 1 W
Width in units of measurement: 1
Installation depth: 90 mm
Supply voltage type: AC
Control voltage type 1: AC
Assembly type: DIN track
Preview - Generation
Visualização
3D
Dimensão
2D