Catalog navigation
CAD模型选择
可提供的产品: 84
HELP_VARIABLE
Company
SIEMENS
Description
Latching relay for distribution board
Bill of material
5TT44682
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAC962
Min. supply voltage
V
AAC965
Max. supply voltage
V
AAD253
Function
AAF815
rated switch current
A
AAF818
max. incandescent lamp load
W
AAF820
max. load fluorescent lamp
V·A
AAF821
max. load fluorescent lamp (duo circuit)
V·A
AAF822
max. load fluorescent lamp (parallel compensated)
V·A
AAF823
max. switching current (cos phi = 0.6)
A
AAF835
number of normally closed contacts
AAF836
number of normally open contacts
AAF837
number of change-over contacts
AAF838
max. frequency control voltage 1
Hz
AAF839
max. control voltage 1
V
AAF840
min. control voltage 1
V
AAF841
min. frequency control voltage 1
Hz
AAH256
manual operation possible
AAT083
Width in units of measurement
BAA211
Installation depth
mm
BAC078
Supply voltage type
BAC079
Control voltage type 1
BAC082
Control voltage type 2
BAC405
Max. frequency of control voltage 2
Hz
BAC406
Min. frequency of control voltage 2
Hz
BAC996
Max. control voltage 2
V
BAC997
Min. control voltage 2
V
BAG640
Assembly type
DIN track
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
附加信息
CNS
Object Properties:
Order Number: 5TT44682
eclass
27-14-23-06 - Latching relay for distribution board:
min. supply voltage: 230 V
max. supply voltage: 400 V
Function: mechanical switch
rated switch current: 40 A
max. incandescent lamp load: 8800 W
max. load fluorescent lamp: 3654 V·A
max. load fluorescent lamp (duo circuit): 3712 V·A
max. load fluorescent lamp (parallel compensated): 1798 V·A
max. switching current (cos phi = 0.6): 40 A
number of normally closed contacts: 0
number of normally open contacts: 0
number of change-over contacts: 2
max. frequency control voltage 1: 60 Hz
max. control voltage 1: 253 V
min. control voltage 1: 207 V
min. frequency control voltage 1: 50 Hz
manual operation possible: true
Width in units of measurement: 2
Installation depth: 73 mm
Supply voltage type: AC
Control voltage type 1: AC
Control voltage type 2:
Assembly type: DIN track
Preview - Generation
预览
3D
尺寸标注
2D