Catalog navigation
CAD model selection
Selectable products: 58
HELP_VARIABLE
Company
SIEMENS
Description
WLAN-Access Point
Bill of material
6GK57882FC000AC0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB606
Bluetooth transmission standard
false
AAB607
WLAN 802.11 standard possible
true
AAF525
max. ambient temperature during operating phase
°C
AAF526
min. ambient temperature during operating phase
°C
AAF527
number of the firmly built-in wireless card
AAF528
interface
AAF529
frequency range
2.4 GHz and 5 GHz
AAF531
number of USB ports
AAF533
supply voltage (at AC 50 Hz)
V
AAF532
integrated client
AAF535
supply voltage (at DC)
V
AAF536
authentication mechanism
AAF538
roaming possible
AAF537
protocol support
true
AAF539
redundant wireless-communication
AAF540
redundant power supply
AAF553
number of electrical connections for external aerial
AAF554
number of electrical connections for network components respectively terminals
AAF555
max. transfer rate at industrial Ethernet
bit/s
AAF556
min. transfer rate at industrial Ethernet
bit/s
AAF557
max. transfer rate by W-LAN
bit/s
AAG559
number of ports for analog devices
0
AAG578
radio protocol
true
AAG579
type of encoding
AAG580
connection for external antenna present
AAG581
bridge function present
AAG582
DSSS present
AAG584
FHSS present
AAG583
ethernet possible
true
AAG585
integrated firewall present
AAG587
integrated DSL-/cable modem (UR2) present
AAG586
integrated router present
false
AAG588
ISDN present
false
AAG589
managed possible
true
AAG590
OFDM present
AAG591
power over ethernet present
AAG593
VPN-security present
AAG592
repeater function present
AAG595
number of ports 10 Mbps WAN
AAG594
wifi-compatible
true
AAG596
number of ports 10/100 Mbps LAN
AAG597
number of ADSL WAN ports
AAN521
Color
AAG598
min. frequency range
2.0 GHz
AAG599
max. data transmission rate
Mbit/s
AAM336
max. frequency range
6.0 GHz
AAO677
Manufacturer name
Siemens
BAA020
Height
mm
BAB577
Depth
mm
BAC416
Radio frequency
MHz
BAF016
Width
mm
BAG975
Protection type IP
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
85176200
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 6GK57882FC000AC0
eclass
19-17-02-01 - WLAN-Access Point:
Bluetooth transmission standard: false
WLAN 802.11 standard possible: true
max. ambient temperature during operating phase: 60 °C
min. ambient temperature during operating phase: -20 °C
number of the firmly built-in wireless card: 2
frequency range: 2.4 GHz and 5 GHz
integrated client: true
supply voltage (at DC): 19.2 V
authentication mechanism: EAP-TLS
protocol support: true
roaming possible:
redundant wireless-communication: true
redundant power supply: 1
number of electrical connections for external aerial: 6
number of electrical connections for network components respectively terminals: 1
max. transfer rate at industrial Ethernet: 1.0E9 bit/s
min. transfer rate at industrial Ethernet: 1.0E7 bit/s
max. transfer rate by W-LAN: 4.5E8 bit/s
number of ports for analog devices: 0
radio protocol: true
type of encoding: true
connection for external antenna present: true
bridge function present: true
DSSS present: true
ethernet possible: true
FHSS present:
integrated firewall present:
integrated router present: false
integrated DSL-/cable modem (UR2) present:
ISDN present: false
managed possible: true
OFDM present: true
power over ethernet present: true
repeater function present: true
VPN-security present:
wifi-compatible: true
number of ports 10/100 Mbps LAN: 1
min. frequency range: 2 GHz
max. data transmission rate: 450 Mbit/s
max. frequency range: 6 GHz
Color:
Manufacturer name: Siemens
height: 158 mm
depth: 79 mm
Radio frequency: 5800 MHz
width: 200 mm
degree of protection: IP30
Preview - Generation
Preview
3D
Dimension
2D