Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
SIEMENS
Description
Wireless antenna
Bill of material
6GK57938DJ000AA0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAF525
max. ambient temperature during operating phase
°C
AAF526
min. ambient temperature during operating phase
°C
AAF529
frequency range
AAF548
type of fixing (wall fastening) available
AAI163
aerial gain
dB
AAK855
connecting cord present
false
AAL709
antenna suitable for indoor use
true
AAL995
outdoor possible
AAO847
description of product type
AAS334
polarization
AAS335
aperture angle horizontal
°
AAS336
aperture angle vertical
°
AAS337
type of fixing (ceiling mounting) available
AAS338
type of fixing (pole mounting) available
AAS339
type of fixing (direct at device) available
BAA020
Height
mm
BAB577
Depth
mm
BAC682
Max. reach
m
BAF016
Width
mm
BAG975
Protection type IP
NOCUPEROU
Number of content units per order unit
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
REACH_INFORMATION
REACH information
REACH information
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
Additional Information
CNS
Object Properties:
Order Number: 6GK57938DJ000AA0
eclass
19-07-01-05 - Radio antenna:
max. ambient temperature during operating phase: 70 °C
min. ambient temperature during operating phase: -45 °C
frequency range: 5 GHz
type of fixing (wall fastening) available: true
aerial gain: 18 dB
connecting cord present: false
antenna suitable for indoor use: true
outdoor possible: true
description of product type: Antenna ANT793-8DJ
polarization: directional
aperture angle horizontal: 17 °
aperture angle vertical: 17 °
type of fixing (ceiling mounting) available: false
type of fixing (pole mounting) available: true
type of fixing (direct at device) available: false
height: 30.5 mm
depth: 190 mm
width: 190 mm
degree of protection: IP67
Preview - Generation
Preview
3D
Dimension
2D