Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SIEMENS
Description
Vibration control unit
Bill of material
6AT80024AC10
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB667
suitable for mounting onto standard rails
AAB909
max. supply voltage with DC
V
AAC025
min. supply voltage with DC
V
AAC867
Memory capacity
Mbyte
AAF607
design
AAG583
ethernet possible
AAO677
Manufacturer name
Siemens
AAO742
Brand
SIPLUS
AAO847
description of product type
AAS529
Number of sensor inputs for IEPE sensors
AAS530
Number of sensor inputs for MEMS sensors
AAS531
Number of rotational speed inputs
AAS532
Number of indicator outputs
AAS533
lowest value of measuring range (vibration frequency)
Hz
AAS534
greatest value of measuring range (vibration frequency)
Hz
AAS535
Vibration characteristic monitoring via value of the vibration speed RMS
AAS536
Vibration characteristic monitoring via diagnostic characteristic value DKW
AAS537
Frequency-selective monitoring via vibration speed spectrum
AAS538
Frequency-selective monitoring via vibration acceleration spectrum
AAS539
Frequency-selective monitoring via envelope analysis
AAU731
Manufacturer product family
AAU732
Manufacturer product root
BAC078
Supply voltage type
BAD831
Design of electrical connection
BAD291
Direct assembly/mounting possible
BAD501
bus possible
BAD882
Physical measurement principle of the sensor
BAG975
Protection type IP
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 6AT80024AC10
eclass
27-20-14-11 - Vibration control unit:
suitable for mounting onto standard rails:
design: Connection cable
ethernet possible:
Manufacturer name: Siemens
Brand: SIPLUS
description of product type: Cable MIL-1000
Vibration characteristic monitoring via value of the vibration speed RMS:
Vibration characteristic monitoring via diagnostic characteristic value DKW:
Frequency-selective monitoring via vibration speed spectrum:
Frequency-selective monitoring via vibration acceleration spectrum:
Frequency-selective monitoring via envelope analysis:
Manufacturer product family: CMS2000
Manufacturer product root: Connection cable
Supply voltage type:
Direct assembly/mounting possible:
bus possible:
Design of electrical connection:
Physical measurement principle of the sensor:
degree of protection:
Preview - Generation
Preview