Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SIEMENS
Description
SPS simulation module
Bill of material
6ES72741XH300XA0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAO677
Manufacturer name
Siemens
AAO742
Brand
AAO847
description of product type
AAP341
Number of analog inputs
AAP342
Number of analog outputs
0
AAP508
Number of inputs, digital
AAP610
Number of outputs, digital
AAU731
Manufacturer product family
AAU732
Manufacturer product root
BAA020
Height
mm
BAA303
Power loss, static, current-independent [Pls]
W
BAB577
Depth
mm
BAD578
Process simulation, Hardware/Software present
false
BAF016
Width
mm
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
85389091
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
LINK_TO_3D_IMAGE
Link to 3D Image
Additional Information
CNS
Object Properties:
Order Number: 6ES72741XH300XA0
eclass
27-24-22-11 - SPS simulation module:
Manufacturer name: Siemens
Brand: SIMATIC
description of product type: SIM 1274, 14 DI
Number of analog inputs: 0
Number of analog outputs: 0
Number of inputs, digital: 14
Number of outputs, digital: 0
Manufacturer product family: S7-1200
Manufacturer product root: Simulator module
height: 35 mm
depth: 23 mm
Process simulation, Hardware/Software present: false
width: 67 mm
Preview - Generation
Preview
3D
Dimension
2D