Catalog navigation
CAD model selection
Selectable products: 107
HELP_VARIABLE
Company
SIEMENS
Description
SPS analog input/output module
Bill of material
6ES72314HA300XB0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAC073
Performance level acc. to EN ISO 13849-1
AAC831
Resolution of the analog inputs
bit
AAC832
Resolution of the analog outputs
bit
AAM486
analog inputs, configurable
AAM487
analog outputs, configurable
AAO382
Functional safety (SIL)
AAO677
Manufacturer name
Siemens
AAO742
Brand
AAO847
description of product type
AAT066
SILcl acc. to EN 62061
AAP341
Number of analog inputs
AAP342
Number of analog outputs
AAU731
Manufacturer product family
AAU732
Manufacturer product root
BAA020
Height
mm
BAA303
Power loss, static, current-independent [Pls]
W
BAB577
Depth
mm
BAD087
Corresponding operating medium (Ex ia)
BAD088
Corresponding operating medium (Ex ib)
BAD100
Output, voltage present
BAD101
Output, current present
BAD102
Input, voltage present
BAD103
Input, current present
BAD104
Input, thermoelement present
BAD105
Input, resistance present
BAD106
Input, resistance thermometer present
BAD484
Output signal can be configured
BAD519
Input signal can be configured
BAD722
suitable for safety functions
BAD831
Design of electrical connection
BAD854
Category safety pursuant to EN 954-1
BAD833
Explosion protection categories for gases
BAD834
Explosion protected category for dusts
BAF016
Width
mm
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
Additional Information
CNS
Object Properties:
Order Number: 6ES72314HA300XB0
eclass
27-24-22-01 - PLC analog input/output module:
Performance level acc. to EN ISO 13849-1:
Resolution of the analog inputs: 11 bit
analog inputs, configurable: true
analog outputs, configurable: true
safety integrity level (SIL):
Manufacturer name: Siemens
Brand: SIMATIC
description of product type: SB 1231, AI 1x12 bit
Number of analog inputs: 1
Number of analog outputs: 0
SILcl acc. to EN 62061:
Manufacturer product family: S7-1200
Manufacturer product root: Signal board
height: 62 mm
Power loss, static, current-independent [Pls]: 0 W
depth: 21 mm
Corresponding operating medium (Ex ia): false
Corresponding operating medium (Ex ib): false
Output, voltage present: false
Output, current present: false
Input, voltage present: true
Input, current present: true
Input, thermoelement present: false
Input, resistance present: false
Input, resistance thermometer present: false
Output signal can be configured: true
Input signal can be configured: true
suitable for safety functions: false
Design of electrical connection: Screw connection
Explosion protection categories for gases: ATEX gas-ex-protection, Cat. 3
Explosion protected category for dusts: ohne
Category safety pursuant to EN 954-1:
width: 38 mm
Preview - Generation
Preview
3D
Dimension
2D