Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
SIEMENS
Description
Speed-/standstill monitoring relay
Bill of material
3UG48511AA40
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
Monitoring relay, digital, speed monitoring for IO-Link from 0.1 to 2200 rpm
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
Digital monitoring relay Speed monitoring for IO-Link from 0.1...2200 rpm
AAB960
min. rated control voltage Us with DC
24 V
AAC073
Performance level acc. to EN ISO 13849-1
Without
AAC272
function rotating speed monitoring present
true
AAP405
Number of contacts, safety related, delayed, with contacts
0
AAP414
Number of delayed outputs with signaling function (with contact).
1
AAP415
Number of delayed semi-conductor outputs with signaling function.
0
AAP611
Number of outputs, safety related, delayed, semi-conductor
0
AAP612
Number of outputs, safety related, non-delayed, semi-conductor
0
AAP613
Number of outputs, safety-related, non-delayed, with contacts
0
AAP756
Number of undelayed semi-conductor outputs with signaling function
0
BAA020
Height
91.0 mm
BAB577
Depth
mm
BAC050
Type of actuation
DC
BAD414
Feedback circuit present
false
BAD470
detachable terminals present
true
BAD636
Approval for BG BIA present
0
BAD640
Approval through TÜV present
0
BAD641
Approval for UL present
0
BAD722
suitable for safety functions
false
BAD831
Design of electrical connection
BAF016
Width
23.0 mm
BAH436
Max. rated DC voltage for controls
24 V
BAH483
Standstill monitoring possible
false
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CZ
CTC
Customs tariff number
85364900
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 3UG48511AA40
eclass
27-37-18-11 - Speed-/standstill monitoring relay:
min. rated control voltage Us with DC: 24 V
Performance level acc. to EN ISO 13849-1: Without
function rotating speed monitoring present: true
Number of contacts, safety related, delayed, with contacts: 0
Number of delayed outputs with signaling function (with contact).: 1
Number of delayed semi-conductor outputs with signaling function.: 0
Number of outputs, safety related, delayed, semi-conductor: 0
Number of outputs, safety related, non-delayed, semi-conductor: 0
Number of outputs, safety-related, non-delayed, with contacts: 0
Number of undelayed semi-conductor outputs with signaling function: 0
height: 91 mm
depth: 102 mm
Type of actuation: DC
Feedback circuit present: false
detachable terminals present: true
Approval for BG BIA present: 0
Approval through TÜV present: 0
Approval for UL present: 0
suitable for safety functions: false
Design of electrical connection: Screw connection
width: 23 mm
Max. rated DC voltage for controls: 24 V
Standstill monitoring possible: false
Preview - Generation
預覽
3D
尺寸
2D