Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
SIEMENS
Description
Single- and multi-pole terminal strip
Bill of material
6ES79213AF000AA0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB500
Rated current In
A
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAB789
max. connectable conductor cross-section multiple wire
mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAB940
min. connectable conductor cross-section multiple wire
mm²
AAC820
Min. operating temperature
0 °C
AAC821
Max. operating temperature
60 °C
AAO847
description of product type
Fully modular connection
AAP805
Product name
Front connector module
AAT080
Pole number
BAA351
Color
Black
BAC375
Connection type 2
BAC034
Connection type
Plug-in connection
BAC487
material of insulation
other
BAC676
Max. line cross section, flexible
mm²
BAC739
Min. line cross section, flexible
mm²
BAD124
Explosion tested design (EEx e)
false
BAD774
Closing plate required
false
BAG640
Assembly type
direct mounting
BAH005
Rated voltage
V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
85369010
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
LINK_TO_3D_IMAGE
Link to 3D Image
Additional Information
CNS
Object Properties:
Order Number: 6ES79213AF000AA0
eclass
27-14-11-06 - Single- and multi-pole terminal strip:
Rated current In: 1 A
max. connectable conductor cross-section fine wire with conductor end sleeve: 2 mm²
max. connectable conductor cross-section multiple wire: 2 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve: 0 mm²
min. connectable conductor cross-section multiple wire: 0 mm²
Min. operating temperature: 0 °C
Max. operating temperature: 60 °C
rated current: 1 A
description of product type: Fully modular connection
Product name: Front connector module
Pole number: 20
color: Black
Connection type (1): Plug-in connection
Connection type 2:
material of insulation: other
Max. line cross section, flexible: 2 mm²
Min. line cross section, flexible: 0 mm²
Explosion tested design (EEx e): false
Closing plate required: false
Assembly type: direct mounting
rated voltage: 60 V
Preview - Generation
Preview
3D
Dimension
2D