Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SIEMENS
Description
Shank/profile bar
Bill of material
6ES73901AF850AA0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAF986
suitable for circuit integrity
true
AAG011
thickness of material
3.0 mm
AAG149
type of perforation
2 sides punched
AAG151
snap-off
false
AAG152
toothing present
true
AAO677
Manufacturer name
Siemens
AAO742
Brand
SIMATIC
AAO844
Product type of the form
other
AAT099
Color number according to RAL
9006
AAU731
Manufacturer product family
S7-300
AAU732
Manufacturer product root
Mounting rail
BAA018
Length
mm
BAA020
Height
122.0 mm
BAA351
Color
Without
BAA931
Width of slit
10.0 mm
BAB027
Width of hole
7.0 mm
BAB664
Material
aluminum
BAF634
Material
aluminum
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
85389099
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 6ES73901AF850AA0
eclass
27-40-05-01 - Shank/profile bar:
suitable for circuit integrity: true
thickness of material: 3 mm
type of perforation: 2 sides punched
snap-off: false
toothing present: true
Manufacturer name: Siemens
Brand: SIMATIC
Product type of the form: other
Color number according to RAL: 9006
Manufacturer product family: S7-300
Manufacturer product root: Mounting rail
length: 585 mm
height: 122 mm
color: Without
width of slit: 10 mm
Width of hole: 7 mm
material: aluminum
Material: aluminum
Preview - Generation
Preview
3D
Dimension
2D