Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIEMENS
Description
Sensor for vibration control unit
Bill of material
6AT80024AB00
MANUID
Product number of the Manufacturer
6AT80024AB00
SUPPLIERALTNO
Alternative product number
6AT8002-4AB00
DESCSHORT
Short Description
SIPLUS CMS2000 VIB sensor S01
DESCLONG
Long Description
SIPLUS CMS2000 VIB-Sensor S01 Vibration sensor Frequency range 0.5 Hz to 15 kHz Measuring range 50G Sensitivity 100 mV/G (+/-10%) MIL connector on top
EAN
4047618033613
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
SIPLUS CMS2000 VIB-Sensor S01 Vibration sensor Frequency range 0.5 Hz to
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAO677
Manufacturer name
Siemens
AAO742
Brand
SIPLUS
AAO847
description of product type
VIB sensor S01
AAP800
Type of interface
Piezoelectric sensor
AAS542
greatest value of measuring range vibration acceleration (gravity g)
50 1
AAS543
Sensitivity vibration acceleration sensor (mV/gravity g)
100 1
AAU731
Manufacturer product family
CMS2000
BAB942
Design of sensor
Piezo-electrical sensor
BAD882
Physical measurement principle of the sensor
Piezo-quartz recorder with integrated evaluation electronics
BAG975
Protection type IP
IP65
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
US
CTC
Customs tariff number
85369095
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 6AT80024AB00
eclass
27-20-14-12 - Sensor for vibration control unit:
Min. operating temperature: -50 °C
Max. operating temperature: 120 °C
Manufacturer name: Siemens
Brand: SIPLUS
description of product type: VIB sensor S01
Type of interface: Piezoelectric sensor
greatest value of measuring range vibration acceleration (gravity g): 50 1
Sensitivity vibration acceleration sensor (mV/gravity g): 100 1
Manufacturer product family: CMS2000
Design of sensor: Piezo-electrical sensor
Physical measurement principle of the sensor: Piezo-quartz recorder with integrated evaluation electronics
degree of protection: IP65
Preview - Generation
Preview