Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
SIEMENS
Description
Sensor/actor terminal block
Bill of material
6ES79240CC200AC0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB500
Rated current In
1 A
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
3.0 mm²
AAB789
max. connectable conductor cross-section multiple wire
3.0 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAB940
min. connectable conductor cross-section multiple wire
mm²
AAC040
feed-in function present
true
AAC049
PE connection present
false
AAC081
cross-connectable
false
AAC103
screen connection present
false
AAC148
isolating function present
AAC820
Min. operating temperature
0 °C
AAC821
Max. operating temperature
60 °C
AAO622
Color of illuminant
AAO847
description of product type
Fully modular connection
AAP403
Number of contact points per level
1
AAP530
Number of levels
1
AAP805
Product name
Connection module
BAA018
Length
mm
BAA351
Color
Grey
BAC137
Width of spacing
mm
BAC140
Combustibility class
V1
BAC476
height at lowest possible mounting
mm
BAC676
Max. line cross section, flexible
mm²
BAC739
Min. line cross section, flexible
mm²
BAD123
Levels internally bridged
false
BAD124
Explosion tested design (EEx e)
false
BAD774
Closing plate required
false
BAG640
Assembly type
DIN rail 35 mm, DIN rail 15 mm
BAH005
Rated voltage
50 V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
RO
CTC
Customs tariff number
85369010
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 6ES79240CC200AC0
eclass
27-14-11-28 - Sensor/actor terminal block:
Rated current In: 1 A
max. connectable conductor cross-section fine wire with conductor end sleeve: 3 mm²
max. connectable conductor cross-section multiple wire: 3 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve: 0 mm²
min. connectable conductor cross-section multiple wire: 0 mm²
feed-in function present: true
PE connection present: false
bridge shaft available: false
shield connection present: false
isolating function present: false
Min. operating temperature: 0 °C
Max. operating temperature: 60 °C
rated current: 1 A
Color of illuminant: Without
description of product type: Fully modular connection
number of clamping points: 1
Number of levels: 1
Product name: Connection module
length: 76 mm
color: Grey
Width of spacing: 57 mm
flammability rating of the insulating material (based on UL 94): V1
height at lowest possible mounting: 60 mm
Max. line cross section, flexible: 3 mm²
Min. line cross section, flexible: 0 mm²
Levels internally bridged: false
Explosion tested design (EEx e): false
Closing plate required: false
Assembly type: DIN rail 35 mm, DIN rail 15 mm
rated voltage: 50 V
Preview - Generation
Preview
3D
Dimension
2D