Catalog navigation
CAD model selection
Selectable products: 805
HELP_VARIABLE
Company
SIEMENS
Description
Semiconductor motor controller or soft starter
Bill of material
3RW44656BC36
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB469
Rated operating current Ie with 40°D Tu
A
AAB493
Rated power three-phase motor, standard circuit, with 230 V
kW
AAB494
Rated power three-phase motor, standard circuit, with 400 V
kW
AAB495
Rated power three-phase motor, inside delta connection, with 230 V
kW
AAB496
Rated power three-phase motor, inside delta connection, with 400 V
kW
AAB502
Rated ambient temperature without de-rating
°C
AAB667
suitable for mounting onto standard rails
AAB727
integrated motor overload protection present
AAB815
max. rated operating voltage Ue
V
AAB960
min. rated control voltage Us with DC
V
AAB958
min. rated control voltage Us with AC 50 Hz
V
AAB959
min. rated control voltage Us with AC 60 Hz
V
AAP798
Application standards
AAS574
Rated current [In] for the power loss specification
A
AAS576
Power loss per device, current-dependent [PlId]
W
BAA297
Communications protocol
BAH436
Max. rated DC voltage for controls
V
BAC050
Type of actuation
BAH432
Max. rated AC voltage for controls, 50 Hz
V
BAH434
max. rated AC voltage for controls (60 Hz)
V
BAH486
min. measurement operating voltage
V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
85371098
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 3RW44656BC36
eclass
27-37-09-07 - Semiconductor motor controller or soft starter:
Rated operating current Ie with 40°D Tu: 1076 A
Rated power three-phase motor, standard circuit, with 400 V: 630 kW
Rated power three-phase motor, inside delta connection, with 400 V: 1100 kW
Rated ambient temperature without de-rating: 60 °C
suitable for mounting onto standard rails: false
integrated motor overload protection present: true
max. rated operating voltage Ue: 690 V
min. rated operating voltage: 400 V
Application standards:
type of protocol:
Type of actuation: AC
min. measurement operating voltage: 400 V
Preview - Generation
Preview
3D
Dimension
2D