Catalog navigation
Селекция на CAD модел
Налични продукти: 147
HELP_VARIABLE
Company
SIEMENS
Description
Reel for contactor
Bill of material
3RT19555NP32
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB958
min. rated control voltage Us with AC 50 Hz
V
AAB959
min. rated control voltage Us with AC 60 Hz
V
BAC050
Type of actuation
BAH432
Max. rated AC voltage for controls, 50 Hz
V
BAH436
Max. rated DC voltage for controls
V
BAH434
max. rated AC voltage for controls (60 Hz)
V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
85045000
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
REACH_INFORMATION
REACH information
REACH information
Additional Information
CNS
Object Properties:
Order Number: 3RT19555NP32
eclass
27-37-10-12 - Reel for contactor:
min. rated control voltage Us with AC 60 Hz: 277 V
Type of actuation: AC/DC
Max. rated AC voltage for controls, 50 Hz: 277 V
max. rated AC voltage for controls (60 Hz): 277 V
Max. rated DC voltage for controls: 277 V
Preview - Generation
Преглед
3D
Размер
2D