Catalog navigation
Селекция на CAD модел
Налични продукти: 45
HELP_VARIABLE
Company
SIEMENS
Description
Rectangular connectors (set)
Bill of material
6GK19050CC00
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB373
Type of interlock
AAC076
Coding (polarization)
AAC108
Degree of protection (IP), mounted
AAC820
Min. operating temperature
°C
AAC821
Max. operating temperature
°C
AAO847
description of product type
AAS458
Conductor connection method
BAA018
Length
mm
BAA020
Height
mm
BAA038
min. ambient temperature
°C
BAA039
max. ambient temperature
°C
BAC461
Housing material
BAF016
Width
mm
NOCUPEROU
Number of content units per order unit
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
LINK_TO_3D_IMAGE
Link to 3D Image
Additional Information
CNS
Object Properties:
Order Number: 6GK19050CC00
eclass
27-44-01-01 - Rectangular connectors (set):
Type of interlock:
Coding (head 1):
Degree of protection (IP), mounted:
Min. operating temperature: -20 °C
Max. operating temperature: 70 °C
description of product type: PB ECOFAST Hybrid Plug angled
Conductor connection method: false
length: 71 mm
height: 27 mm
min. operating ambient temperature: -40 °C
max. ambient temperature: 80 °C
material of housing: Plastic
width: 71 mm
Preview - Generation
Преглед
3D
2D