Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
SIEMENS
Description
Push button for distribution board
Bill of material
5TE4805
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB594
Color of button
AAF726
rated current
20 A
AAF835
number of normally closed contacts
AAF836
number of normally open contacts
AAF837
number of change-over contacts
AAF860
lamp socket
Not applicable
AAP365
Number of breaking contacts
AAP377
Number of changers
AAP546
Number of making contacts
AAS574
Rated current [In] for the power loss specification
20 A
AAS575
Power loss per pole, current-dependent [PlIp]
0.6 W
AAT083
Width in units of measurement
1
BAA211
Installation depth
70.0 mm
BAD176
Signal lamp present
BAD915
Voltage type
AC
BAD925
Design of radiation source
LED
BAG975
Protection type IP
IP20
BAH005
Rated voltage
V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
RO
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 5TE4805
eclass
27-14-23-02 - Push button for distribution board:
Color of button: red
rated current: 20 A
number of normally closed contacts: 1
number of normally open contacts: 1
number of change-over contacts: 0
lamp socket: Not applicable
Number of breaking contacts: 1
Number of changers: 0
Number of making contacts: 1
Rated current [In] for the power loss specification: 20 A
Power loss per pole, current-dependent [PlIp]: 0.6 W
Width in units of measurement: 1
Installation depth: 70 mm
Signal lamp present: true
Voltage type: AC
Design of radiation source: LED
degree of protection: IP20
rated voltage: 230 V
Preview - Generation
Preview
3D
Dimension
2D