Catalog navigation
CAD model selection
Selectable products: 2705
HELP_VARIABLE
Company
SIEMENS
Description
Power contactor, AC switching
Bill of material
3RT20171AP01
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB456
Rated operating power with AC-3, 400 V
kW
AAB471
Rated operating current Ie with AC-1, 400 V
A
AAB476
Rated operating current Ie with AC-3, 400 V
A
AAB667
suitable for mounting onto standard rails
AAB958
min. rated control voltage Us with AC 50 Hz
V
AAB959
min. rated control voltage Us with AC 60 Hz
V
AAB960
min. rated control voltage Us with DC
V
AAC385
rated operating power (AC-4, 400 V)
kW
AAP351
Number of auxiliary contacts as opener
AAP352
Number of auxiliary contacts as shutter
AAO847
description of product type
AAP545
Number of main contacts as opener
AAS574
Rated current [In] for the power loss specification
A
AAP547
Number of making contacts and main contacts
BAA303
Power loss, static, current-independent [Pls]
W
AAQ522
rated operational power AC-1 at 400 V
kW
AAS575
Power loss per pole, current-dependent [PlIp]
W
BAC050
Type of actuation
BAC378
Connection type
BAD715
suitable for series installation
BAH432
Max. rated AC voltage for controls, 50 Hz
V
BAH434
max. rated AC voltage for controls (60 Hz)
V
BAH436
Max. rated DC voltage for controls
V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
QUANTITYINT
Quantity Scale
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 3RT20171AP01
eclass
27-37-10-03 - Power contactor, AC switching:
Rated operating power with AC-3, 400 V: 6 kW
Rated operating current Ie with AC-3, 400 V: 12 A
suitable for mounting onto standard rails: false
description of product type:
Number of making contacts and main contacts: 3
rated operational power AC-1 at 400 V: 13 kW
Rated current [In] for the power loss specification: 12 A
Power loss per pole, current-dependent [PlIp]: 1.2 W
Power loss, static, current-independent [Pls]: 5.7 W
Type of actuation:
Connection type: Screw connection
suitable for series installation: true
Max. rated AC voltage for controls, 50 Hz: 230 V
max. rated AC voltage for controls (60 Hz): 230 V
Preview - Generation
Preview
3D
Dimension
2D