카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 106
HELP_VARIABLE
Company
SIEMENS
Description
Position switch with interlocking
Bill of material
3SE53220SG22
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB373
Type of interlock
AAB400
Interface design
AAB412
Design of the switching element
Creep circuit element
AAB466
rated operating current Ie with AC-15, 24 V
A
AAB478
Rated operating current Ie DC-13, 125 V
A
AAB481
Rated operating current Ie DC-13, 24 V
A
AAB829
max. rated control voltage Us, magnetic drive with DC
V
AAB827
max. rated control voltage Us, magnetic drive with AC 50 Hz
V
AAB828
max. rated control voltage Us, magnetic drive with AC 60 Hz
V
AAB963
min. rated control voltage Us, magnetic drive with DC
V
AAB906
max. ambient temperature during operation
60 °C
AAB961
min. rated control voltage Us, magnetic drive with AC 50 Hz
V
AAB962
min. rated control voltage Us, magnetic drive with AC 60 Hz
V
AAC022
min. ambient temperature during operation
°C
AAP377
Number of changers
AAP666
Number of safety-related auxiliary contacts
BAD722
suitable for safety functions
true
BAD804
Design of interface for security oriented communications.
BAD823
Width of sensor
54.0 mm
BAD831
Design of electrical connection
BAD833
Explosion protection categories for gases
BAD834
Explosion protected category for dusts
BAD836
Emergency unlocking device present
BAD840
Housing construction form
Special construction
BAD849
Height of sensor
44.0 mm
BAD856
Length of sensor
mm
BAD958
Clamping force
N
BAG101
Status display present
BAG975
Protection type IP
IP67
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
추가 정보
CNS
Object Properties:
Order Number: 3SE53220SG22
eclass
27-27-06-11 - Position switch with interlocking:
Type of interlock: Bias current principle
Interface design: Without
Design of the switching element: Creep circuit element
rated operating current Ie with AC-15, 24 V: 6 A
Rated operating current Ie DC-13, 125 V: 0.55 A
Rated operating current Ie DC-13, 24 V: 3 A
max. rated control voltage Us, magnetic drive with AC 50 Hz: 115 V
max. rated control voltage Us, magnetic drive with AC 60 Hz: 115 V
max. ambient temperature during operation: 60 °C
min. rated control voltage Us, magnetic drive with AC 50 Hz: 115 V
min. rated control voltage Us, magnetic drive with AC 60 Hz: 115 V
min. ambient temperature during operation: -25 °C
Number of changers: 0
Number of safety-related auxiliary contacts: 4
suitable for safety functions: true
Design of interface for security oriented communications.: Without
Width of sensor: 54 mm
Design of electrical connection: Screw connection
Explosion protection categories for gases: none
Explosion protected category for dusts: none
Emergency unlocking device present: true
Housing construction form: Special construction
Height of sensor: 44 mm
Length of sensor: 185 mm
Clamping force: 1300 N
Status display present: false
degree of protection: IP67
미리보기 - 생성
프리뷰
3D
치수도
2D