Catalog navigation
CAD model selection
Selectable products: 46
HELP_VARIABLE
Company
SIEMENS
Description
Position switch with separate actuator
Bill of material
3SE51140QV101AE1
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB400
Interface design
Without
AAB412
Design of the switching element
Creep circuit element
AAB462
rated operating current Ie with AC-15, 125 V
A
AAB465
rated operating current (with AC-15, 230 V)
A
AAB466
rated operating current Ie with AC-15, 24 V
A
AAB478
Rated operating current Ie DC-13, 125 V
A
AAB481
Rated operating current Ie DC-13, 24 V
A
AAB906
max. ambient temperature during operation
°C
AAC022
min. ambient temperature during operation
°C
AAC214
Forced opening
AAM460
housing (according to norm)
AAP365
Number of breaking contacts
AAP377
Number of changers
0
AAP546
Number of making contacts
AAP666
Number of safety-related auxiliary contacts
BAD722
suitable for safety functions
true
BAD804
Design of interface for security oriented communications.
BAD823
Width of sensor
mm
BAD831
Design of electrical connection
BAD833
Explosion protection categories for gases
BAD840
Housing construction form
BAD849
Height of sensor
mm
BAD856
Length of sensor
mm
BAG101
Status display present
BAG975
Protection type IP
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
REACH_INFORMATION
REACH information
REACH information
Additional Information
CNS
Object Properties:
Order Number: 3SE51140QV101AE1
eclass
27-27-06-10 - Position switch with separate actuator:
Interface design: Without
Design of the switching element: Creep circuit element
rated operating current Ie with AC-15, 125 V: 4 A
rated operating current Ie with AC-15, 24 V: 4 A
Rated operating current Ie DC-13, 125 V: 0.55 A
Rated operating current Ie DC-13, 24 V: 3 A
max. ambient temperature during operation: 85 °C
min. ambient temperature during operation: -25 °C
Forced opening: true
housing (according to norm): gemäß Norm
Number of breaking contacts: 2
Number of changers: 0
Number of making contacts: 1
Number of safety-related auxiliary contacts: 2
suitable for safety functions: true
Design of interface for security oriented communications.: Without
Width of sensor: 40 mm
Design of electrical connection: Connector M12
Explosion protection categories for gases: none
Housing construction form: Block
Height of sensor: 37 mm
Length of sensor: 124 mm
Status display present: false
degree of protection: IP67
Preview - Generation
Preview
3D
Dimension
2D