Catalog navigation
CAD model selection
Selectable products: 82
HELP_VARIABLE
Company
SIEMENS
Description
Overvoltage limiter
Bill of material
3RT29261CC00
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB818
max. rated operating voltage Ue with AC 50 Hz
V
AAB954
min. rated operating voltage Ue with DC
V
AAB819
max. rated operating voltage Ue with AC 60 Hz
V
AAB820
max. rated operating voltage Ue with DC
V
AAB952
min. rated operating voltage Ue with AC 50 Hz
V
AAB953
min. rated operating voltage Ue with AC 60 Hz
V
BAB888
Design
BAB894
Design
BAC064
Operating voltage type
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CZ
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 3RT29261CC00
eclass
27-37-10-13 - Overvoltage limiter:
max. rated operating voltage Ue with AC 50 Hz: 127 V
max. rated operating voltage Ue with AC 60 Hz: 127 V
max. rated operating voltage Ue with DC: 150 V
min. rated operating voltage Ue with AC 50 Hz: 48 V
min. rated operating voltage Ue with AC 60 Hz: 48 V
Design:
Design: with RC elements
Operating voltage type: AC/DC
Preview - Generation
Preview
3D
Dimension
2D