Catalog navigation
CAD model selection
Selectable products: 167
HELP_VARIABLE
Company
SIEMENS
Description
Network-switch
Bill of material
6GK51240BA002AC2
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAF520
design of the electrical connection for power supply
AAF521
cascading in the case of redundant ring at reconfiguration time less than0,3s
AAF522
cascading in cases of star structuring
AAF524
supported protocol (SSL)
AAF525
max. ambient temperature during operating phase
°C
AAF526
min. ambient temperature during operating phase
°C
AAF533
supply voltage (at AC 50 Hz)
V
AAF535
supply voltage (at DC)
V
AAF545
type of fixing (35 mm DIN rail mounting) available
AAF547
type of fixing (rail mounting) available
AAF551
type of fixing (19-inch installation) available
AAF548
type of fixing (wall fastening) available
AAG583
ethernet possible
AAG591
power over ethernet present
AAI179
number of ports 10 Gbps LC (LX)
AAI180
number of ports 10 Gbps LC (SX)
AAI181
number of ports 10 Gbps SC (LR)
AAI183
number of ports 10 Gbps SC (SR)
AAI188
number of ports 10 Mbps RJ45
AAI189
number of ports 10 Mbps of SC
AAI190
number of ports 10 Mbps of ST
AAI192
number of ports 10/100 Mbps M12
AAI193
number of ports 10/100 Mbps RJ45
AAI194
number of ports 10/100/1000 Mbps RJ45
AAI197
number of ports 100 Mbps SC
AAI195
number of ports 100 Mbps MT RJ
AAI199
number of ports 100 Mbps VF-45
AAI200
number of ports 100/1000 Mbps RJ45
AAI201
number of ports 1000 Mbps GBIC
AAI202
number of ports 1000 Mbps LC (LX)
AAI203
number of ports 1000 Mbps LC (SX)
AAI204
number of ports 1000 Mbps mini GBIC
AAI205
number of ports 1000 Mbps of MT RJ
AAI206
number of ports 1000 Mbps RJ45
AAI208
number of ports 1000 Mbps SC (LX)
AAI209
number of ports 1000 Mbps SC (SX)
AAI210
number of ports 1000 Mbps VF-45
AAI285
number of combination-ports RJ45/mini GBIC
AAI302
number of max. stackable switches
AAI311
number of module slots
AAI344
number of other ports
AAL286
10 gigabit ethernet present
AAL519
fast ethernet present
AAL673
gigabit ethernet present
AAL791
layer 2 present
AAL792
layer 3 present
AAL793
layer 4 present
AAL794
layer 7 present
AAL816
manageable possible
AAP553
Number of network connections
AAO677
Manufacturer name
AAO768
mean downtime
AAO847
description of product type
AAP286
Max. number of embedded peripheral devices (modules).
AAP805
Product name
AAQ326
additional link address
BAC682
Max. reach
m
BAA020
Height
mm
BAB577
Depth
mm
BAE617
Mass
g
BAE846
Type
BAF016
Width
mm
BAF340
With guarantee
BAG017
Service
BAG130
Switching protocol present
BAG975
Protection type IP
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
85176200
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
Additional Information
CNS
Object Properties:
Order Number: 6GK51240BA002AC2
eclass
19-17-01-06 - Network-switch:
design of the electrical connection for power supply: 4-pole terminal block
cascading in cases of star structuring:
supported protocol (SSL):
max. ambient temperature during operating phase: 70 °C
min. ambient temperature during operating phase: -40 °C
type of fixing (35 mm DIN rail mounting) available: true
type of fixing (rail mounting) available: true
type of fixing (wall fastening) available: true
type of fixing (19-inch installation) available:
ethernet possible: true
power over ethernet present: false
number of ports 10 Gbps LC (LX): 0
number of ports 10 Gbps LC (SX): 0
number of ports 10 Gbps SC (LR): 0
number of ports 10 Gbps SC (SR): 0
number of ports 10 Mbps RJ45: 24
number of ports 10 Mbps of SC: 0
number of ports 10 Mbps of ST: 0
number of ports 10/100 Mbps M12: 0
number of ports 10/100 Mbps RJ45: 24
number of ports 10/100/1000 Mbps RJ45: 0
number of ports 100 Mbps MT RJ: 0
number of ports 100 Mbps VF-45: 0
number of ports 100/1000 Mbps RJ45: 0
number of ports 1000 Mbps GBIC: 0
number of ports 1000 Mbps mini GBIC: 0
number of ports 1000 Mbps of MT RJ: 0
number of ports 1000 Mbps RJ45: 0
number of ports 1000 Mbps SC (LX): 0
number of ports 1000 Mbps SC (SX): 0
number of ports 1000 Mbps VF-45: 0
number of combination-ports RJ45/mini GBIC: 0
number of max. stackable switches: 0
number of module slots: 0
number of other ports: 0
10 gigabit ethernet present: false
fast ethernet present: true
gigabit ethernet present: false
layer 2 present: true
layer 3 present: false
layer 4 present: false
layer 7 present: false
manageable possible: false
Manufacturer name: Siemens
mean downtime: 1842333120
description of product type: XC124
Product name: SCALANCE
address of additional link: https://support.industry.siemens.com
height: 147 mm
depth: 125 mm
Mass: 850 g
Type: 24x 10/100 Mbit/s RJ45
width: 120 mm
With guarantee: true
Service: true
Switching protocol present: true
degree of protection: IP20
Preview - Generation
Preview
3D
Dimension
2D