Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SIEMENS
Description
Network-router
Bill of material
6GK58764AA002BA2
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAD216
Transmission rate
AAG583
ethernet possible
AAI291
number of LAN-ports
AAG585
integrated firewall present
AAI381
number of voice-ports
AAL519
fast ethernet present
AAL673
gigabit ethernet present
AAM264
VPN present
AAM294
XDSL present
AAQ341
max storage temperature
°C
AAQ342
min storage temperature
-40 °C
BAA018
Length
mm
BAB392
Certificates and permits
BAA020
Height
mm
BAA038
min. ambient temperature
°C
BAA039
max. ambient temperature
°C
BAB576
weight of item
kg
BAF016
Width
mm
BAG975
Protection type IP
IP20
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
85176200
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 6GK58764AA002BA2
eclass
19-17-01-03 - Network-router:
Transmission rate: -99999
ethernet possible: 10000000
integrated firewall present: Statefull Inspection
number of voice-ports: 0
fast ethernet present: 100000000
gigabit ethernet present: -99999
VPN present: true
XDSL present:
max. storage temperature: 85 °C
min. storage temperature: -40 °C
length: 127 mm
height: 147 mm
min. operating ambient temperature: -20 °C
max. ambient temperature: 70 °C
certificate/approval:
width: 35 mm
degree of protection: IP20
Preview - Generation
Preview
3D
Dimension
2D