피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
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
피드백
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
5SG71338BA35
SIEMENS
Electric engineering, automation, process control engineering
Electrical installation, device
Safety fuse systems
Powered by
CAD모델 선택
CAD 파일 생성
PDF 데이터시트 생성
{siemens/27/27-14/27-14-21/27-14-21-10.prj},{NB=5SG71338BA35},{MANUID=5SG71338BA35},{AAF726=35},{AAT080=3},{BAH005=400},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85363030},{SUPPLIERALTNO=5SG7133-8BA35},{IMAGE=../../../_pool_/2a/1f/p_i201_xx_04779p.png},{DESCSHORT=MINIZED, switch disconnector with fuses, D02, 3-pole, In: 35 A, Un AC: 400 V},{DESCLONG=MINIZED, Switch disconnector with Fuse, D02, 3-pole, In: 35 A, Un AC: 400 V},{EAN=4001869332215},{MANUNAME=Siemens},{MANUTYPEDESC=MINIZED, Switch disconnector with Fuse, D02, 3-pole, In: 35 A, Un AC: 400},{AAP898=D02},{COO=DE},{LINK_TO_INDUSTRY_MALL=Link to Industry Mall},{LINK_TO_TECHNICAL_DATA_SHEET=Link to technical data sheet}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 4
HELP_VARIABLE
Company
SIEMENS
Description
Neozed switch disconnector
Bill of material
5SG71338BA35
MANUID
Product number of the Manufacturer
5SG71338BA35
5SG71338BA35
SUPPLIERALTNO
Alternative product number
5SG7133-8BA35
5SG7133-8BA35
IMAGE
image
DESCSHORT
Short Description
MINIZED, switch disconnector with fuses, D02, 3-pole, In: 35 A, Un AC: 400 V
MINIZED, switch disconnector with fuses, D02, 3-pole, In: 35 A, Un AC: 400 V
DESCLONG
Long Description
MINIZED, Switch disconnector with Fuse, D02, 3-pole, In: 35 A, Un AC: 400 V
MINIZED, Switch disconnector with Fuse, D02, 3-pole, In: 35 A, Un AC: 400 V
EAN
4001869332215
4001869332215
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
MINIZED, Switch disconnector with Fuse, D02, 3-pole, In: 35 A, Un AC: 400
MINIZED, Switch disconnector with Fuse, D02, 3-pole, In: 35 A, Un AC: 400
AAF726
rated current
35
35
A
AAP898
Construction size
D02
AAT080
Pole number
3
BAH005
Rated voltage
400
V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
85363030
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
추가 정보
CNS
Object Properties:
Order Number:
5SG71338BA35
eclass
27-14-21-10 - Neozed switch disconnector:
rated current:
35
A
construction size:
D02
Pole number:
3
rated voltage:
400
V
미리보기 - 생성
프리뷰
CAD 파일 생성
PDF 데이터시트 생성
3D
치수도
2D