Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SIEMENS
Description
Neozed fuse base
Bill of material
5SG17021
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAF726
rated current
A
AAP898
Construction size
AAS575
Power loss per pole, current-dependent [PlIp]
W
AAT080
Pole number
BAG640
Assembly type
DIN track
BAH005
Rated voltage
400 V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
QUANTITYINT
Quantity Scale
COO
Country of origin
SI
CTC
Customs tariff number
85369095
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 5SG17021
eclass
27-14-21-20 - Neozed fuse base:
rated current: 63 A
construction size: D02
Power loss per pole, current-dependent [PlIp]: 1 W
Pole number: 1
Assembly type: DIN track
rated voltage: 400 V
Preview - Generation
Preview
3D
Dimension
2D