Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SIEMENS
Description
Multi level installation terminal block
Bill of material
8WH60014CF00
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB500
Rated current In
24.0 A
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
3.0 mm²
AAB789
max. connectable conductor cross-section multiple wire
3.0 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.0 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.0 mm²
AAC821
Max. operating temperature
55 °C
AAP638
Number of potentials
AAS574
Rated current [In] for the power loss specification
24.0 A
BAA018
Length
101.0 mm
BAB680
Connection position
top
BAC034
Connection type
Plug terminal connection
BAC137
Width of spacing
5.0 mm
BAC140
Combustibility class
V0
BAC375
Connection type 2
Plug terminal connection
BAC469
Basic color
Grey
BAC476
height at lowest possible mounting
51.0 mm
BAC487
material of insulation
Thermoplast
BAC676
Max. line cross section, flexible
3.0 mm²
BAC677
Max. line cross section, rigid
4.0 mm²
BAC739
Min. line cross section, flexible
0.0 mm²
BAC740
Min. line cross section, rigid
0.0 mm²
BAD399
N insulation slide present
BAD405
Test isolator present
false
BAD563
N function possible
BAD569
PE function possible
BAD774
Closing plate required
true
BAG640
Assembly type
DIN rail 35 mm
BAH005
Rated voltage
400 V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
COO
Country of origin
DE
CTC
Customs tariff number
85369010
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 8WH60014CF00
eclass
27-14-11-25 - Multi level installation terminal block:
Rated current In: 24 A
max. connectable conductor cross-section fine wire with conductor end sleeve: 3 mm²
max. connectable conductor cross-section multiple wire: 3 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve: 0 mm²
min. connectable conductor cross-section multiple wire: 0 mm²
Max. operating temperature: 55 °C
rated current: 24 A
number of different potentials: 2
Rated current [In] for the power loss specification: 24 A
length: 101 mm
Connection position: top
Connection type (1): Plug terminal connection
Width of spacing: 5 mm
flammability rating of the insulating material (based on UL 94): V0
Connection type 2: Plug terminal connection
Basic color: Grey
height at lowest possible mounting: 51 mm
material of insulation: Thermoplast
Max. line cross section, flexible: 3 mm²
Max. line cross section, rigid: 4 mm²
Min. line cross section, flexible: 0 mm²
Min. line cross section, rigid: 0 mm²
N insulation slide present: false
Test isolator present: false
N function possible: true
PE function possible: false
Closing plate required: true
Assembly type: DIN rail 35 mm
rated voltage: 400 V
Preview - Generation
Preview
3D
Dimension
2D