카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 942
HELP_VARIABLE
Company
SIEMENS
Description
Motor starter combination
Bill of material
3RK43243BR541BC0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB416
Design of the electrical connection for auxiliary and control current circuit
AAB455
Rated operating power with AC-3, 230 V
kW
AAB438
Release class
AAB447
Conditional rated short-circuit current Iq
kA
AAB456
Rated operating power with AC-3, 400 V
kW
AAB476
Rated operating current Ie with AC-3, 400 V
A
AAB460
Rated operating current Ie
A
AAB542
Greatest value of overload release adjustment range
A
AAB667
suitable for mounting onto standard rails
AAB759
short-circuit release present
AAB824
max. rated control voltage Us with AC 50 Hz
V
AAB825
max. rated control voltage (with AC 60 Hz)
V
AAB826
max. rated control voltage Us with DC
V
BAA303
Power loss, static, current-independent [Pls]
W
AAB958
min. rated control voltage Us with AC 50 Hz
V
AAB959
min. rated control voltage Us with AC 60 Hz
V
AAB960
min. rated control voltage Us with DC
V
AAC148
isolating function present
AAS566
Rated power, 460 V, 60 Hz, 3-phase
kW
AAC828
Lowest value of setting range for overload tripper
A
AAS567
Rated power, 575 V, 60 Hz, 3-phase
kW
AAH655
max. overload protector
A
AAH656
min. overload protector
A
AAP351
Number of auxiliary contacts as opener
AAI996
type of coordination
AAP352
Number of auxiliary contacts as shutter
AAS568
Rated conditional short-circuit current, type 1, 480 Y/277 V
A
AAS565
Kind of motor starter
AAS575
Power loss per pole, current-dependent [PlIp]
W
AAS573
Temperature compensated overload protection
BAC050
Type of actuation
BAC378
Connection type
BAC426
Function
BAD501
bus possible
BAD304
Bearing track assembly possible
BAG975
Protection type IP
BAH432
Max. rated AC voltage for controls, 50 Hz
V
BAH434
max. rated AC voltage for controls (60 Hz)
V
BAH436
Max. rated DC voltage for controls
V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
추가 정보
CNS
Object Properties:
Order Number: 3RK43243BR541BC0
eclass
27-37-09-05 - Motor starter combination:
Design of the electrical connection for auxiliary and control current circuit:
Release class:
suitable for mounting onto standard rails:
short-circuit release present:
isolating function present:
type of coordination:
Kind of motor starter: Other
Type of actuation:
Connection type:
Function: reversing starter
Bearing track assembly possible:
bus possible:
degree of protection:
미리보기 - 생성
프리뷰
3D
치수도
2D