Catalog navigation
CAD model selection
Selectable products: 543
HELP_VARIABLE
Company
SIEMENS
Description
Motor protection circuit-breaker
Bill of material
3RV21314PA10
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB439
Release system
AAB455
Rated operating power with AC-3, 230 V
kW
AAB456
Rated operating power with AC-3, 400 V
kW
AAB485
Rated permanent current Iu
A
AAB542
Greatest value of overload release adjustment range
A
AAB667
suitable for mounting onto standard rails
false
AAB711
Device type
Einbaugerät Festeinbautechnik
AAC074
Sensitive to phase failure
AAC828
Lowest value of setting range for overload tripper
A
AAF727
max. rated operating voltage
690 V
AAF728
min. rated operating voltage
690 V
AAN383
rated service short-circuit breaking capacity Ics at 400 V, 50 Hz
A
AAO847
description of product type
AAP351
Number of auxiliary contacts as opener
AAP352
Number of auxiliary contacts as shutter
AAS574
Rated current [In] for the power loss specification
A
AAS575
Power loss per pole, current-dependent [PlIp]
W
AAT080
Pole number
3
BAD817
Design of actuating element
BAC027
Manner of using
BAC378
Connection type
BAD376
Integrated auxiliary switch present
BAD379
Integrated undervoltage tripper present
false
BAG975
Protection type IP
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 3RV21314PA10
eclass
27-37-04-01 - Motor protection circuit-breaker:
Release system: magnetic
Rated operating power with AC-3, 400 V: 19 kW
rated permanent current: 36 A
Greatest value of overload release adjustment range: 36 A
suitable for mounting onto standard rails: false
Device type: Einbaugerät Festeinbautechnik
max. rated operating voltage Ue: 690 V
Sensitive to phase failure: true
Lowest value of setting range for overload tripper: 28 A
max. rated operating voltage: 690 V
min. rated operating voltage: 690 V
rated service short-circuit breaking capacity Ics at 400 V, 50 Hz: 65000 A
description of product type: 3RV2
Number of auxiliary contacts as opener: 0
Number of auxiliary contacts as shutter: 0
Rated current [In] for the power loss specification: 36 A
Power loss per pole, current-dependent [PlIp]: 6.7 W
Pole number: 3
Manner of using: Toggle
Connection type: Screw connection
Integrated auxiliary switch present: false
Integrated undervoltage tripper present: false
Design of actuating element:
degree of protection: IP20
Preview - Generation
Preview
3D
Dimension
2D