Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
SIEMENS
Description
Motor management device
Bill of material
3UF70131AB000
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB218
Lowest value adjustable current range
A
AAB400
Interface design
AAB367
Type of connection system
AAB416
Design of the electrical connection for auxiliary and control current circuit
AAB534
input for analog temperature sensor present
AAB535
input for earth-fault detection present
AAB536
input for thermistor connection present
AAB667
suitable for mounting onto standard rails
AAB814
max. rated operating frequency
Hz
AAB726
integrated earth-fault protection present
AAB818
max. rated operating voltage Ue with AC 50 Hz
V
AAB819
max. rated operating voltage Ue with AC 60 Hz
V
AAB820
max. rated operating voltage Ue with DC
V
AAB951
min. rated operating frequency
Hz
AAB952
min. rated operating voltage Ue with AC 50 Hz
V
AAB953
min. rated operating voltage Ue with AC 60 Hz
V
AAB954
min. rated operating voltage Ue with DC
V
AAB958
min. rated control voltage Us with AC 50 Hz
V
AAN363
built-in current sensor
AAB959
min. rated control voltage Us with AC 60 Hz
V
AAB960
min. rated control voltage Us with DC
V
AAC124
voltage acquisition module present
AAC135
current acquisition module present
true
AAF697
number of binary inputs
AAN375
over and/or under current detection present
AAN384
over and/or under voltage detection present
BAA303
Power loss, static, current-independent [Pls]
W
AAP341
Number of analog inputs
AAP342
Number of analog outputs
0
AAP442
Number of electronic outputs
AAP508
Number of inputs, digital
AAP614
number of outputs, with contacts
BAA297
Communications protocol
BAC050
Type of actuation
BAC915
Switch function
BAG975
Protection type IP
BAH432
Max. rated AC voltage for controls, 50 Hz
V
BAH434
max. rated AC voltage for controls (60 Hz)
V
BAH436
Max. rated DC voltage for controls
V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 3UF70131AB000
eclass
27-37-08-04 - Motor management device:
Type of connection system: Without
Interface design: Without
Design of the electrical connection for auxiliary and control current circuit: Screw connection
input for analog temperature sensor present: false
input for earth-fault detection present: false
input for thermistor connection present: true
suitable for mounting onto standard rails: 0
integrated earth-fault protection present: true
voltage acquisition module present: true
current acquisition module present: true
number of binary inputs: 4
built-in current sensor:
over and/or under current detection present: true
over and/or under voltage detection present: true
Number of analog inputs: 1
Number of analog outputs: 0
Number of electronic outputs: 0
Number of inputs, digital: 4
number of outputs, with contacts: 3
type of protocol: SNMP / LLDP / NTP / Address Resolution Protocol (ARP)
Power loss, static, current-independent [Pls]: SNMP W
Type of actuation: DC
Switch function: monostable
degree of protection: IP20
Preview - Generation
Preview
3D
Dimension
2D