Catalog navigation
CAD model selection
Selectable products: 54
HELP_VARIABLE
Company
SIEMENS
Description
Module for active network components (unspecified)
Bill of material
6GK59924AM008AA0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAF525
max. ambient temperature during operating phase
°C
AAF526
min. ambient temperature during operating phase
°C
AAI193
number of ports 10/100 Mbps RJ45
AAF542
product-type designation
AAF545
type of fixing (35 mm DIN rail mounting) available
AAF548
type of fixing (wall fastening) available
false
AAG583
ethernet possible
AAI185
number of ports 10 Mbps AUI
AAI186
number of ports 10 Mbps BNC
AAI194
number of ports 10/100/1000 Mbps RJ45
AAI197
number of ports 100 Mbps SC
AAI200
number of ports 100/1000 Mbps RJ45
AAI205
number of ports 1000 Mbps of MT RJ
AAI207
number of ports 1000 Mbps SC
AAI275
number of ISDN WAN-ports
AAI285
number of combination-ports RJ45/mini GBIC
AAL286
10 gigabit ethernet present
AAL519
fast ethernet present
AAL673
gigabit ethernet present
AAO847
description of product type
BAA020
Height
mm
BAB577
Depth
mm
BAF016
Width
mm
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 6GK59924AM008AA0
eclass
19-17-01-90 - Network component (general application, unspecified):
max. ambient temperature during operating phase: 60 °C
min. ambient temperature during operating phase: 0 °C
product-type designation: MM992-4LD
type of fixing (35 mm DIN rail mounting) available:
type of fixing (wall fastening) available: false
ethernet possible: false
number of ports 10 Mbps AUI: 0
number of ports 10 Mbps BNC: 0
number of ports 100/1000 Mbps RJ45: 0
number of ports 1000 Mbps of MT RJ: 0
number of ports 1000 Mbps SC: 4
number of ISDN WAN-ports: 0
number of combination-ports RJ45/mini GBIC: 0
10 gigabit ethernet present: false
fast ethernet present: false
gigabit ethernet present: true
depth: 275.5 mm
19-17-03-90 - Module for active network components (unspecified):
max. ambient temperature during operating phase: 60 °C
min. ambient temperature during operating phase: 0 °C
product-type designation: MM992-4LD
type of fixing (35 mm DIN rail mounting) available:
type of fixing (wall fastening) available: false
ethernet possible: false
number of ports 10 Mbps AUI: 0
number of ports 10 Mbps BNC: 0
number of ports 100/1000 Mbps RJ45: 0
number of ports 1000 Mbps of MT RJ: 0
number of ports 1000 Mbps SC: 4
number of ISDN WAN-ports: 0
number of combination-ports RJ45/mini GBIC: 0
10 gigabit ethernet present: false
fast ethernet present: false
gigabit ethernet present: true
description of product type: MM992-4LD
height: 22.3 mm
depth: 275.5 mm
width: 120.3 mm
Preview - Generation
Preview
3D
Dimension
2D