Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
SIEMENS
Description
Mobile panel
Bill of material
6AV21456KB200AS0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB713
Weight
kg
AAB728
IO-link master present
false
AAB909
max. supply voltage with DC
V
AAC025
min. supply voltage with DC
V
AAC706
number of buttons with LED
AAC716
number of system buttons
AAC820
Min. operating temperature
°C
AAC821
Max. operating temperature
°C
AAC849
Monitor diagonal
in
AAC857
useable project memory/user memory
kbyte
AAM494
max. number of pixels, horizontal
AAM495
max. number of pixels, vertical
AAO494
Number of HW interfaces Industrial Ethernet
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
AAO502
Number of HW interfaces serial RS485
AAO503
Number of HW interfaces serial TTY
0
AAO505
Number of HW interfaces Wireless
AAO507
Number of HW interfaces, other
0
AAO533
Number of online languages.
AAO677
Manufacturer name
Siemens
AAO742
Brand
AAO847
description of product type
AAP386
Number of colors/shades of gray of the display
AAP466
number of programmable function keys
AAP531
Number of levels, password protection
AAU731
Manufacturer product family
AAU732
Manufacturer product root
BAA020
Height
mm
BAB577
Depth
mm
BAC078
Supply voltage type
DC
BAC163
Display type
BAC657
Max. fall height, IEC 60068-2-32
m
BAD085
Formulations present
true
BAD092
connection, pluggable present
true
BAD315
Alpha keyboard present
false
BAD336
Display, color present
BAD395
Messaging system (including buffer and acknowledgement) present
true
BAD396
Message display present
true
BAD443
Touch screen present
BAD452
Permission key/dead man key present
BAD579
Process value display (output) possible
true
BAD580
Process value provision (input) possible
true
BAD706
suitable for EMERGENCY-OFF
BAD722
suitable for safety functions
BAF016
Width
mm
BAG395
Pressure output present
false
BAG975
Protection type IP
IP65
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
85371098
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 6AV21456KB200AS0
eclass
27-33-02-02 - Mobile Panel (HMI):
Weight: 2 kg
IO-link master present: false
max. supply voltage with DC: 28.8 V
min. supply voltage with DC: 19 V
number of buttons with LED: 0
number of system buttons: 0
Min. operating temperature: 0 °C
Max. operating temperature: 45 °C
Monitor diagonal: 10.1 in
useable project memory/user memory: 12000 kbyte
max. number of pixels, horizontal: 1280
max. number of pixels, vertical: 800
Number of HW interfaces Industrial Ethernet: 1
Number of HW interfaces parallel: 0
Number of HW interfaces PROFINET: 1
Number of HW interfaces serial RS232: 0
Number of HW interfaces serial RS422: 0
Number of HW interfaces serial RS485: 0
Number of HW interfaces serial TTY: 0
Number of HW interfaces Wireless: 0
Number of HW interfaces, other: 0
Number of online languages.: 32
Manufacturer name: Siemens
Brand: SIMATIC
description of product type: TP1000F Mobile
Number of colors/shades of gray of the display: 16777216
number of programmable function keys: 0
Number of levels, password protection: 50
Manufacturer product family: HMI
Manufacturer product root: Mobile Panel
height: 224 mm
depth: 91 mm
Supply voltage type: DC
Display type:
Max. fall height, IEC 60068-2-32: 1.2 m
Formulations present: true
connection, pluggable present: true
Alpha keyboard present: false
Display, color present: true
Messaging system (including buffer and acknowledgement) present: true
Message display present: true
Touch screen present: true
Permission key/dead man key present: true
Process value display (output) possible: true
Process value provision (input) possible: true
suitable for EMERGENCY-OFF: true
suitable for safety functions: true
width: 308 mm
Pressure output present: false
degree of protection: IP65
Preview - Generation
Preview
3D
Dimension
2D