Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
SIEMENS
Description
MCB/RCCB combination
Bill of material
5SV13166GV10
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAF726
rated current
A
AAG266
rated short-circuit breaking capacity (according to norm EN)
kA
AAG267
rated short-circuit breaking capacity (according to norm IEC)
kA
AAG268
concurrently switching N-neutral present
true
AAG457
release characteristic
AAS574
Rated current [In] for the power loss specification
A
AAS575
Power loss per pole, current-dependent [PlIp]
W
AAT080
Pole number
2
AAT083
Width in units of measurement
1
AAT084
Energy limitation class
3
BAA211
Installation depth
70.0 mm
BAC063
Rated error current
0.0 A
BAC384
Residual current type
BAC403
Frequency
50 Hz
BAG975
Protection type IP
IP20
BAH005
Rated voltage
230 V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
QUANTITYINT
Quantity Scale
COO
Country of origin
RO
CTC
Customs tariff number
85362010
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 5SV13166GV10
eclass
27-14-22-07 - MCB/RCCB combination:
rated current: 10 A
rated short-circuit breaking capacity (according to norm EN): 6 kA
rated short-circuit breaking capacity (according to norm IEC): 25 kA
concurrently switching N-neutral present: true
release characteristic: B
Rated current [In] for the power loss specification: 10 A
Power loss per pole, current-dependent [PlIp]: 1.1 W
Pole number: 2
Width in units of measurement: 1
Energy limitation class: 3
Installation depth: 70 mm
Rated error current: 0 A
Residual current type: A
Frequency: 50 Hz
degree of protection: IP20
rated voltage: 230 V
Preview - Generation
Preview
3D
Dimension
2D