Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
SIEMENS
Description
Logic module
Bill of material
6ED10574CA000AA0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB588
Expansion unit present
false
AAB718
Basic unit
AAB728
IO-link master present
false
AAB907
max. supply voltage with AC 50 Hz
V
AAB908
max. supply voltage with AC 60 Hz
V
AAB909
max. supply voltage with DC
V
AAC023
min. supply voltage with AC 50 Hz
V
AAC024
min. supply voltage with AC 60 Hz
V
AAC025
min. supply voltage with DC
V
AAM271
wall mounting/direct mounting possible
true
AAM479
supported protocol
AAO494
Number of HW interfaces Industrial Ethernet
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
0
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
0
AAO502
Number of HW interfaces serial RS485
0
AAO503
Number of HW interfaces serial TTY
0
AAO505
Number of HW interfaces Wireless
0
AAO507
Number of HW interfaces, other
0
AAO677
Manufacturer name
Siemens
AAO742
Brand
AAO847
description of product type
AAP293
max. number of integrated analog inputs
AAP294
max. number of integrated analog outputs
0
AAP295
max. number of integrated digital inputs
AAP296
max. number of integrated digital outputs
4
AAP341
Number of analog inputs
AAP342
Number of analog outputs
0
AAP508
Number of inputs, digital
AAP610
Number of outputs, digital
4
AAU731
Manufacturer product family
LOGO!
AAU732
Manufacturer product root
BAA020
Height
mm
BAA573
Switching current
A
BAB577
Depth
mm
BAC078
Supply voltage type
BAD087
Corresponding operating medium (Ex ia)
false
BAD088
Corresponding operating medium (Ex ib)
false
BAD150
Display present
BAD190
Timer present
true
BAD293
Front installation possible
true
BAD296
Rack-assembly possible
false
BAD304
Bearing track assembly possible
true
BAD403
Optical interface present
false
BAD409
Relay output present
BAD524
Extensions possible
BAD582
Redundancy-compatible present
false
BAD722
suitable for safety functions
false
BAD833
Explosion protection categories for gases
ohne
BAD834
Explosion protected category for dusts
ohne
BAF016
Width
mm
BAG975
Protection type IP
IP20
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
Additional Information
CNS
Object Properties:
Order Number: 6ED10574CA000AA0
eclass
27-24-22-16 - Logic module:
Expansion unit present: false
Basic unit: false
IO-link master present: false
max. supply voltage with DC: 28.8 V
min. supply voltage with DC: 20 V
display present: false
wall mounting/direct mounting possible: true
supported protocol: false
Number of HW interfaces Industrial Ethernet: 0
Number of HW interfaces parallel: 0
Number of HW interfaces PROFINET: 0
Number of HW interfaces serial RS232: 0
Number of HW interfaces serial RS422: 0
Number of HW interfaces serial RS485: 0
Number of HW interfaces serial TTY: 0
Number of HW interfaces Wireless: 0
Number of HW interfaces, other: 0
Manufacturer name: Siemens
Brand:
description of product type: Contact 24 V DC
max. number of integrated analog inputs: 0
max. number of integrated analog outputs: 0
max. number of integrated digital inputs: 0
max. number of integrated digital outputs: 4
Number of analog inputs: 0
Number of analog outputs: 0
Number of inputs, digital: 0
Number of outputs, digital: 4
Manufacturer product family: LOGO!
Manufacturer product root: Switching module
height: 72 mm
Switching current: 20 A
depth: 55 mm
Supply voltage type: DC
Corresponding operating medium (Ex ia): false
Corresponding operating medium (Ex ib): false
Display present: false
Timer present: true
Front installation possible: true
Rack-assembly possible: false
Bearing track assembly possible: true
Optical interface present: false
Relay output present: true
Extensions possible: false
Redundancy-compatible present: false
suitable for safety functions: false
Explosion protection categories for gases: ohne
Explosion protected category for dusts: ohne
width: 36 mm
degree of protection: IP20
Preview - Generation
Preview
3D
Dimension
2D