Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SIEMENS
Description
Level monitoring relay
Bill of material
3UG45011AA30
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
Analog monitoring relay, resistance monitoring from 2 to 200 kohm
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
Analog monitoring relay Fill level monitoring Resistance monitoring from 2
AAB914
max. permissible pick-up delay time
10 s
AAB958
min. rated control voltage Us with AC 50 Hz
24.0 V
AAB959
min. rated control voltage Us with AC 60 Hz
24.0 V
AAB960
min. rated control voltage Us with DC
24 V
AAB979
min. permissible pick-up delay time
0.5 s
AAP365
Number of breaking contacts
0
AAP377
Number of changers
1
AAP440
Number of electrode inputs
1
AAP546
Number of making contacts
0
BAA020
Height
mm
BAB577
Depth
91.0 mm
BAC050
Type of actuation
AC/DC
BAC686
Max. delay time
10 s
BAC747
Min. delay time
0.5 s
BAD470
detachable terminals present
true
BAD478
Response sensitivity is adjustable
true
BAD831
Design of electrical connection
BAD882
Physical measurement principle of the sensor
conductive
BAF016
Width
23.0 mm
BAH432
Max. rated AC voltage for controls, 50 Hz
V
BAH434
max. rated AC voltage for controls (60 Hz)
V
BAH436
Max. rated DC voltage for controls
V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CZ
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 3UG45011AA30
eclass
27-37-18-13 - Level monitoring relay:
max. permissible pick-up delay time: 10 s
min. rated control voltage Us with AC 50 Hz: 24 V
min. rated control voltage Us with AC 60 Hz: 24 V
min. rated control voltage Us with DC: 24 V
min. permissible pick-up delay time: 0.5 s
Number of breaking contacts: 0
Number of changers: 1
Number of electrode inputs: 1
Number of making contacts: 0
height: 92 mm
depth: 91 mm
Type of actuation: AC/DC
Max. delay time: 10 s
Min. delay time: 0.5 s
detachable terminals present: true
Response sensitivity is adjustable: true
Design of electrical connection: Screw connection
Physical measurement principle of the sensor: conductive
width: 23 mm
Max. rated AC voltage for controls, 50 Hz: 24 V
max. rated AC voltage for controls (60 Hz): 24 V
Max. rated DC voltage for controls: 24 V
Preview - Generation
Preview
3D
Dimension
2D