您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
3VA51106EF410AA0
SIEMENS
Electric engineering, automation, process control engineering
Low-voltage switch technology
Circuit breaker (LV < 1 kV)
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{siemens/27/27-37/27-37-04/27-37-04-09.prj},{NB=3VA51106EF410AA0},{MANUID=3VA51106EF410AA0},{AAB212=MIN},{AAB485=100.0},{AAB541=MIN},{AAB542=100.00},{AAC828=70.000},{AAC829=500.0},{AAC830=1000},{AAS574=MIN},{AAP349=0},{AAP351=0},{AAP352=0},{AAS575=7.60},{AAT080=4},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85362090},{SUPPLIERALTNO=3VA5110-6EF41-0AA0},{IMAGE=../../../_pool_/c7/24/g_i202_xx_41893p.png},{DESCSHORT=circuit breaker 3VA5 UL frame 125 breaking capacity class H 65kA @ 480V 4-pole,}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5680
HELP_VARIABLE
Company
SIEMENS
Description
Circuit breaker for power transformer, generator and system protection
Bill of material
3VA51106EF410AA0
MANUID
Product number of the Manufacturer
3VA51106EF410AA0
3VA51106EF410AA0
SUPPLIERALTNO
Alternative product number
3VA5110-6EF41-0AA0
3VA5110-6EF41-0AA0
IMAGE
image
DESCSHORT
Short Description
circuit breaker 3VA5 UL frame 125 breaking capacity class H 65kA @ 480V 4-pole,
circuit breaker 3VA5 UL frame 125 breaking capacity class H 65kA @ 480V 4-pole,
DESCLONG
Long Description
circuit breaker 3VA5 UL frame 125 breaking capacity class H 65kA @ 480V 4-pole, line protection TM240, ATAM, In=100A overload protection Ir=80A...100A short-circuit protection Ii=5...10 x In N conductor unprotected without connection
circuit breaker 3VA5 UL frame 125 breaking capacity class H 65kA @ 480V 4-pole, line protection TM240, ATAM, In=100A overload protection Ir=80A...100A short-circuit protection Ii=5...10 x In N conductor unprotected without connection
EAN
4042948842737
4042948842737
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
circuit breaker 3VA5 UL frame 125 breaking capacity class H 65kA @ 480V 4-
circuit breaker 3VA5 UL frame 125 breaking capacity class H 65kA @ 480V 4-
AAB212
lowest value for short-time delayed short-circuit release adjustment range
A
AAB437
tripped signaling device present
AAB485
Rated permanent current Iu
100.0
100.0
A
AAB541
greatest value of short-time delayed short-circuit release adjustment range
A
AAB542
Greatest value of overload release adjustment range
100.00
100.00
A
AAB711
Device type
AAB667
suitable for mounting onto standard rails
0
0
AAB726
integrated earth-fault protection present
false
false
AAC055
Integrated motor drive
false
false
AAC056
Motor drive optional
true
true
AAC077
Position of the connection for the main circuit
AAC828
Lowest value of setting range for overload tripper
70.000
70.000
A
AAC829
Lowest value of setting range for short circuit tripper, undelayed
500.0
500.0
A
AAC830
Greatest value of tuning range short circuit tripper, undelayed
1000
1000
A
AAL947
under voltage release present
AAS574
Rated current [In] for the power loss specification
A
AAP349
Number of auxiliary contacts as changer
0
0
AAP351
Number of auxiliary contacts as opener
0
0
AAP352
Number of auxiliary contacts as shutter
0
0
AAS575
Power loss per pole, current-dependent [PlIp]
7.60
7.60
W
BAC378
Connection type
AAT080
Pole number
4
4
BAD817
Design of actuating element
Tilt lever
Tilt lever
BAG975
Protection type IP
IP40
IP40
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CZ
CZ
CTC
Customs tariff number
85362090
85362090
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number:
3VA51106EF410AA0
eclass
27-37-04-09 - Circuit breaker for power transformer, generator and system protection:
tripped signaling device present:
rated permanent current:
100
A
Greatest value of overload release adjustment range:
100
A
suitable for mounting onto standard rails:
0
Device type:
integrated earth-fault protection present:
false
Integrated motor drive:
false
Motor drive optional:
true
Position of the connection for the main circuit:
Lowest value of setting range for overload tripper:
70
A
Lowest value of setting range for short circuit tripper, undelayed:
500
A
Greatest value of tuning range short circuit tripper, undelayed:
1000
A
under voltage release present:
Number of auxiliary contacts as changer:
0
Number of auxiliary contacts as opener:
0
Number of auxiliary contacts as shutter:
0
Power loss per pole, current-dependent [PlIp]:
7.6
W
Pole number:
4
Connection type:
Design of actuating element:
Tilt lever
degree of protection:
IP40
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D